Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Boiler Feedtank with Automatic Steam Injection (Screwed)

Feedtanks

Boiler Feedtank with Automatic Steam Injection (Screwed)

Screwed products used for the safe and efficient control of steam injectors for boiler feedtanks.

Boiler Feedtank with Automatic Steam Injection (Screwed)

Component Descriptions

Part Component Function
1 Separator to dry and condition the supply steam
2 Isolating Valve to isolate the control system from the steam supply
3 Strainer to protect the control valve and safety valve from detritus
4 Pressure Gauge to monitor the upstream supply pressure
5 Temperature Control Valve to control the flow of steam to the tank via the injector
6 Safety Valve to vent the steam supply if the control valve fails
7 Pressure Gauge to monitor the downstream steam pressure
8 Isolating Valve to set the control valve maximum pressure on no-load
9 Vacuum Breaker to prevent water back syphoning into the steam supply
10 - 14 inc. Steam Trap Station to drain the steam supply under no-load
15 Vent Head to prevent high velocity discharge fom the tank vent
16 - 20 inc. Separator Steam Trap Station
 

Table of Parts

Part Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Separator S2 S1, S12 S5 S6 Separators & Insulation Jackets
2, 8, 10, 14, 16, 20 Isolating Valve Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
3, 11, 18 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
4, 7 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
5 Pressure Reducing Valve with Temperature Control DP27T Pressure Reducing & Surplussing Valves
6 Safety Valve SV615 SV73 Safety Valves
9 Vacuum Breaker VB14 VB21 Vacuum Breakers
12, 18 Ball Float Steam Trap with Monitor IFT53 IFT57 IFT54 Steam Trap Performance Monitoring
13, 19 Check Valve LCV1 LCV2 Check Valves
15 Vent Head VH Vent Heads