Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Blowdown Vessel for Multiple Boilers

Bottom Blowdown

Blowdown Vessel for Multiple Boilers

Products used for automatic control of bottom blowdow for a multi-boiler installation.

Blowdown Vessel for Multiple Boilers

Component Descriptions

Part Component Function
1 Stop Valve to isolate the blowdown line from the vessel
2 Check Valve to prevent backfeeding from other boilers
3 Vent Head to safely discharge flash steam at low velocity
4 Pressure Gauge to monitor the pressure in the blowdown vessel
5 - 9 inc. Cooling Control System to prevent a high blowdown discharge temperature
10 Drain Valve to drain the vessel for maintenance
 

Table of Parts

Part Component Spirax Sarco Reference Product details
1 Stop Valve BSA Bellows Sealed Stop Valve Bellows Sealed Stop Valves
2 Feed Check Valve DCV2B Check Valve Check Valves
3 Vent Head VH Series Vent Head Vent Heads
4 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' Syphon Pressure Gauges & Temperature Gauges
5 Ball Valve M10 Ball Valve Ball Valves
6 Strainer Fig 1, 12, 12SG, 13, 14, 16 or 16L Strainer Strainers & Filters
7 Control Valve KX51 Valve Self-Acting Controls
8 Check Valve LCV1 or LCV2 Check Valve Check Valves
9 Self-Acting Control SA121 Self-Acting Control Valve Self-Acting Controls
10 Drain Valve M10 Ball Valve Ball Valves