Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Automatic Warm Up Valve

Boiler Off-take

Automatic Warm Up Valve

Products used to automatically warm up the main steam line over a period of time.

Automatic Warm Up Valve

Component Descriptions

Part Component Function
1 Isolating Valve to isolate the take-off line from the boiler
2 Separator to condition the steam quality from the boiler
3 Strainer to protect the control valve from detritus
4 Electric Actuator to drive the warm-up valve
5 Warm-up Valve to warm up the steam line in incremental stages
6 Pressure Gauge to monitor the pressure in the take-off line
7 Controller to control the warm-up valve opening rate
8 - 12 inc. Separator Steam Trap Set
 

Table of Parts

Part Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Main Isolating Valve BSA3 Bellows Sealed Stop Valves
2 Separator 1808 or S5 1808SS or S6 Separators & Insulation Jackets
3, 9 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
4 Electric Actuator EL5600 Series Electric Actuator with EL5851 Auxiliary Switches Control Valves
5 Control Valve KE73 KE43 Control Valves
6 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
7 Controller El Pulsed Output Controller Type TC10 Positioners, Controllers & Sensors
8, 12 Ball Valve M20 M20 Ball Valves
10 Ball Float Steam Trap with Monitor IFT53 IFT57 Steam Trap Performance Monitoring
11 Check Valve DCV1 DCV2, 3 or 4 Check Valves