Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Products Header Produkter

Reguleringsventiler

Reguleringsventiler
Spirax Sarco Spira-TrolTM reguleringsventilprogram er en fleksibel modulær løsning, designet for å møte ethvert applikasjonsbehov.
  • Designet for damp og andre industrielle medier.
  • Enkel å innjustere og lavt vedlikeholdsbehov. 
  • Modulært system med felles trim- og garnityrsett for alle trykkområder og materialer. Dette reduserer kostnader i forbindelse med lagerhold av deler.
  • Støyreduksjons- og antikavitasjonsalternativer forlenger levetid og forbedrer produksjonsytelse.
  • Alternative materialkvaliteter, trykklasser og anslutninger er tilgjengelig for å møte kundens behov.
  • "Clamp-in-place” teknologi for interne deler reduserer nedetid ved planlagte eller uønksede hendelser. Spesielle trim-sett og husalternativer finnes tilgjengelig på forespørsel for å møte et bredt spekter av applikasjonsbehov.
TitleLanguageRef. No
Desuperheating Solutions
English
SB-P475-07
Piston actuated valves
English
SB-P373-06
SPIRA-TROL general service control valves
English
SB-S24-45
STERI-TROL Clean service control valves
English
SB-P183-01
TitleLanguageRef. No
Balanced and Multi-stage Trim Options for SPIRA-TROL Two-port Control Valves
English
TI-S24-59
C' Series Valve Options
English
TI-F12-23
C' Series Valve Spares
English
TI-F12-22
CE43 1" DN25 to 4" DN100 Carbon Steel Cage Design, Two-Port Control Valves
English
TI-F12-21
CE43 5" DN125 to 8" DN200 Carbon Steel Cage Design, Two-Port Control Valves
English
TI-F12-24
CE63 1" DN25 to 4" DN100 Stainless Steel Cage Design, Two-Port Control Valves
English
TI-F12-34
CE63 5" DN125 to 8" DN200 Stainless Steel Cage Design, Two-Port Control Valves
English
TI-F12-33
CE83 1" DN25 to 4" DN100 Alloy Steel Cage Design, Two-Port Control Valves
English
TI-F12-20
CE83 5" DN125 to 8" DN200 Alloy Steel Cage Design, Two-Port Control Valves
English
TI-F12-25
DM Type Solenoid Valves for use with Piston Actuated Valves
English
TI-P373-04
Pressure / Temperature Limits for Control Valves
English
TI-S24-41
QLM and QLD Series Three-port Control Valves
English
TI-P359-14
SPIRA-TROL two-port control valves – EN standard KE, KF and KL DN15 to DN300 and ASME Standard KEA, KFA and KLA ½” to 12”
English
TI-S24-71
SPIRA-TROL Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA ½" to 8"
English
TI-S24-60
SPIRA-TROL Two-port Control Valves EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA ½" to 4"
English
TI-S24-70
STERI-TROL Clean Service 'S' series Two-port and Three-port Control Valves - DN15 ½" to DN100 4"
English
TI-P183-02