Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Industries Header Industries

Pharmaceutical Products

More About Section

STERI-TROL Clean Service Control Valve

STERI-TROL Clean Service Control Valve
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry. The self-draining crevice free design incorporates high performance FDA approved seals and a quick release body and bonnet. The 3A's and EHEDG design is available with all industry standard connections plus materials and surface finish certification.
 
 
 
 
 
 
 
 
 
 

FTS14 Ball Float Steam Trap

FTS14 Ball Float Steam Trap
The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar. The trap offers excellent corrosion resistance and a positive aesthetic appearance. It is suitable for sterilisers, autoclaves, process vessels and heat exchangers.
 
 
 
 
 
 
 
 
 
 
 

BT6 Balanced Pressure Steam Trap

BT6 Balanced Pressure Steam Trap
The BT6 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including sterile barriers, CIP/SIP, automatic drainage of steam filter housings, sterilisers and autoclaves, bioreactor sterilisation trapping, and clean steam mains drainage.
 
The body is crevice free, self draining and available with a surface finish of up to 0.4 µm (16 micro-inch Ra).
A high capacity version is available for high condensate loads or where CIP/SIP fluids are used.
 
 
 
 
 
 
 
 
 

CSF16 Steam Filter

CSF16 Steam Filter
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam. The filter housing is available in 304 or 316L stainless steel. The housing is externally polished with an internal natural finish.
 
 
 
 
 
 
 
 
 
 
 
 
 

SVL488 Clean Service Safety Valve

SVL488 Clean Service Safety Valve
The SVL488 is a high capacity stainless steel full-lift clean service safety valve designed to AD Merkblatt A2 and TRD 421 standards and suitable for pure steam, vapour and inert gases.
 
It is suitable for clean service applications including protection of steam boilers, pipelines, pressure vessels, compressors and receivers, in industries where FDA compliance is required.
 
 
 
 
 
 
 
 
 
 
 

M70i and M80i Sanitary Ball Valves

M80i Sanitary Ball Valves
The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processingand other high purity industries, where bacteria and media deposits can put product quality at risk.
 

Select a Product

I know what I want to use:


Find

Select a Capability/Service

I know what capability/service I want:

Find

CONTACT US

Let us help you find the right solution for your industry.

Contact Us