Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Products Header Products

Control Valves

Control Valves designed to meet the needs of every application

The Spirax Sarco control valve range has been developed using the very latest in Computational Fluid Dynamics and rapid prototyping techniques to provide a modern valve for today’s demanding industries.

The SPIRA-TROLTM valve has a modular design concept and incorporates many options within one body envelope, with exceptionally low cost of ownership.

STERI-TROL is a pneumatically-operated, 2-port angle pattern, clean service control valve made from 316L stainless steel capable of operating up to temperatures of 170oC, making it suitable for clean and pure steam applications.

Key benefits of the Spirax Sarco control valve range:

  • Low cost of ownership
  • Quick to configure, no special tools required
  • Quick easy manintenance means minimum downtime 
  • Excellent control performance across a wide range of applications
  • Long life internals allow you to fit and forget
  • General service, special service & severe service
For more information, contact your local Spirax Sarco sales representative.
 
Please note: not all products are available in all markets. 
 
TitleLanguageRef. No
Desuperheating Solutions
English
SB-P475-07
SPIRA-TROL general service control valves
English
SB-S24-45
STERI-TROL Clean service control valves
English
SB-P183-01
TitleLanguageRef. No
Balanced and Multi-stage Trim Options for SPIRA-TROL Two-port Control Valves
English
TI-S24-59
C' Series Valve Options
English
TI-F12-23
C' Series Valve Spares
English
TI-F12-22
CE43 1" DN25 to 4" DN100 Carbon Steel Cage Design, Two-Port Control Valves
English
TI-F12-21
CE43 5" DN125 to 8" DN200 Carbon Steel Cage Design, Two-Port Control Valves
English
TI-F12-24
CE63 1" DN25 to 4" DN100 Stainless Steel Cage Design, Two-Port Control Valves
English
TI-F12-34
CE63 5" DN125 to 8" DN200 Stainless Steel Cage Design, Two-Port Control Valves
English
TI-F12-33
CE83 1" DN25 to 4" DN100 Alloy Steel Cage Design, Two-Port Control Valves
English
TI-F12-20
CE83 5" DN125 to 8" DN200 Alloy Steel Cage Design, Two-Port Control Valves
English
TI-F12-25
DM Type Solenoid Valves for use with Piston Actuated Valves
English
TI-P373-04
Pressure / Temperature Limits for Control Valves
English
TI-S24-41
QLM and QLD Series Three-port Control Valves
English
TI-P359-14
SPIRA-TROL two-port control valves – EN standard KE, KF and KL DN15 to DN300 and ASME Standard KEA, KFA and KLA ½” to 12”
English
TI-S24-71
SPIRA-TROL Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA ½" to 8"
English
TI-S24-60
SPIRA-TROL Two-port Control Valves EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA ½" to 4"
English
TI-S24-70
STERI-TROL Clean Service 'S' series Two-port and Three-port Control Valves - DN15 ½" to DN100 4"
English
TI-P183-02