Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Direkte Tankbeheizung mit Injektor, Regelung ohne Hilfsenergie

Recommended installation for self-acting temperature controlled steam injection in a tank.

Self-Acting Tank Heating with Steam Injection (Flanged)

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Isolating Valve to isolate the installation from the steam supply
2 Strainer to protect the control valve from detritus
3 Control Valve to regulate the steam flow to the injector
4 Check Valve to prevent water from the tank backsyphoning
5 Self-acting Controller to adjust the control valve relative to the water temperature
6 Temperature Sensor to sense the tank water temperature
7 Steam Injector to efficiently inject steam into the tank water
8 Isolating Valve
 

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1 Isolating Valve Bellows Sealed Type BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
Ball Type M20 M20 Ball Valves
2 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
3 Control Valve KX51 KA33, KB33 or KC31 KA43, KB43 or KC43 Control Valves
4 Check Valve as Vacuum Breaker DCV1 DCV2, 3 or 4 Check Valves
5 Self-acting Control Type SA122 sensor and actuator Self-acting Controls
6 Sensor Pocket Brass / Copper sensor pocket
6 Steam Injector IN series steam injector Steam Injectors
8 Isolating Valve M10 M10 Ball Valves