Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Tankbeheizung mit Heizschlange, Regelung ohne Hilfsenergie

Recommended installation for a self-acting temperature controlled steam coil in a tank.

Self-Acting Tank Heating with a Coil

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Isolating Valve to isolate the installation from the steam supply
2 Strainer to protect the control valve from detritus
3 Control Valve to regulate the steam flow to the steam coil
4 Vacuum Breaker to prevent condensate backsyphoning into the steam system
5 Air Vent to rid air from the system automatically
6 Isolating Valve to isolate the coil for maintenance purposes
7 - 10 inc. Steam Supply Trap Set
11 Temperature Controller to regulate the valve position
12 Strainer (angled) to protect the float trap from detritus
13 Ball Float Steam Trap to remove condensate from the battery
14 Sight Check Valve to prevent condensate backfeeding into the trap
15 Isolating Valve to isolate the trap and coil for maintenance purposes
16 Isolating Valve
 

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1, 6, 7, 10, 15, 16 Isolating Valve Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
2 'Y' Type Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
3 Control Valve SB, KA51 or KB51 KA31 or KB31 Control Valves
4 Vacuum Breaker VB14 VB21 Vacuum Breakers
8 Thermodynamic Steam Trap ITD32 Steam Trap Performance Monitoring
11 Self-acting Control Type SA122 or SA123 sensor and actuator and pocket Self-acting Controls
12 Angle Type Strainer Fig 4 or 6 Strainers & Filters
13 Ball Float Steam Trap IFT14 Steam Trap Performance Monitoring
14 Sight Check Valve Sight check Check Valves
5 Air Vent AV13 AVC32 Air Vents & Air Eliminators
16 Isolating Valve M10 M10 Ball Valves