Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Warmwasserspeicher, mit Rohrbündel beheizt, Regelung ohne Hilfsenergie

The components of a direct acting flanged temperature control on a storage calorifier:

Direct Acting Control System for Storage Calorifier (Flanged)

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Isolating Valve to isolate the installation from the supply steam
2 Strainer to protect the installation from detritus
3 Hi-limit Valve to protect the calorifier from an overtemperature
4 Control Valve to control the flow of steam at the required pressure
5 Vacuum Breaker to assist condensate removal from the steam coil at stall
6 Sensor Pocket to allow the sensor to be withdrawn without draining the calorifier
7 Control System to operate the control valve
8 Hi-limit Control System to shut the hi-limit valve on an overtemperature condition
9 Sensor Pocket to allow the sensor to be withdrawn without draining the calorifier
10 Hi-limit Actuator to shut the hi-limit valve on an overtemperature condition
11 - 15 inc. Calorifier Steam Coil Steam Trap Set
 

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1, 11, 15 Isolating Valve Bellows Sealed Type BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
Ball Type M20 M20 Ball Valves
2, 14 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Stainers & Filters
3, 4 Control Valve KA33 or KB33 KA43, KB43 or KC43 Control Valves
5 Vacuum Breaker VB14 VB21 Vacuum Breakers
6, 9 Sensor Pocket Brass / Copper Sensor Pocket Check Valves
7 Self-acting Control SA121, 122, 123 or 128 Sensor and Actuator Self-acting Controls
8 Control System Type 130 Control System Self-acting Controls
10 High Limit Cut-out HL10 High Limit Cut-out Self-acting Controls
12 Check Valve DCV2, 3 or 4 Check Valves
13 Ball Float Steam Trap with Monitor IFT53 IFT54 Steam Trap Performance Monitoring