Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Mehrplattenmangel

Recommended installation for trapping.Multi-Platen Press

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Separator to protect the installation from wet steam
2 Isolation Valve to isolate the installation from the steam supply
3 Strainer to protect the control valve from detritus
4 Pressure Gauge to monitor the steam supply pressure to the reducing valve
5 Pressure Reducing Valve to reduce steam pressure to suit the platen press
6 Safety Valve to protect the downstream equipment from overpressure
7 Pressure Gauge to monitor the reduced steam pressure on the platen
8 Isolation Valve to set the reducing valce on no-load conditions
9 - 13 inc. Separator Trap Set
14 Thermodynamic Steam Trap to drain the platen sections
15 Check Valve to prevent backflow of condensate into the platen sections
16 - 19 inc. Platen Steam Inlet Trap Set
 

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1 Separator S3 1808 or S5 1808 or S6 Separators & Insulation Jackets
2, 8 Bellows Sealed Stop Valve BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
3 Strainer (flanged) Fig 3 Fig 33 Fig 37SG Fig 34 Fig 36 Strainers & Filters
4, 7 Pressure Gauge 100mm diameter Spirax Sarco pressure gauge with 'U' or ring syphon pipe Pressure Gauges & Temperature Gauges
5 Pressure Reducing Valve DP27E Pressure Reducing & Surplussing Valves
6 Safety Valve SV73 SV607 SV604 or SV74 SVL606 Safety Valves
9, 17 Isolating Valve Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
10, 19 Strainer (screwed) Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
11 Ball Float Steam Trap with Monitor IFT14 Steam Trap Performance Monitoring
12, 15, 17 Lift Check Valve LCV1 LCV2 Check Valves
14 Swivel Connector Thermodynamic Steam Trap with Monitor IUTD30 Swivel Connectors & Traps
18 Thermodynamic Steam Trap with Monitor ITD32 Steam Trap Performance Monitoring