Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Kondensatableitung und Druckregelung doppelwandiger Kochbehälter

Recommended installation for a self-acting temperature controlled small jacketed pan.

Jacketed Pan Assembly

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Isolation Valve to isolate the installation from the steam supply
2 Strainer to protect the installation from detritus
3 Pressure Reducing Valve to regulate the jacket pressure
4 Pressure Gauge to monitor the reduced pressure in the jacket
5 Safety Valve to protect the jacketed pan from overpressure
6 Isolation Valve to isolate the air vent from the jacket
7 Air Vent to vent air from the jacket
​8 - 12 inc. ​Separator Trap Set
 

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1, 6, 8, 12 Isolating Valve Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
2, 9 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
3 Pressure Reducing Valve BRV2 Pressure Reducing & Surplussing Valves
4 Pressure Gauge 100mm diameter Spirax Sarco pressure gauge with 'U' or ring syphon pipe Pressure Gauges & Temperature Gauges
5 Safety Valve SV615 SV53 Safety Valves
7 Air Vent AV13 AVC32 Air Vents & Air Eliminators
10 Ball Float Steam Trap with Monitor IFT14 Steam Trap Performance Monitoring
11 Check Valve LCV1 LCV2 Check Valves