Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Plate Heat Exchanger with Steam Trap

Heat Exchangers

\n

Plate Heat Exchanger with Steam Trap

\n

Draining condensate into a non-flooded condensate system with a float trap.

\n\n
Plate Heat Exchanger with Steam Trap
\n

Component Descriptions

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
PartComponentFunction
1Electronic Controllerto signal the control valve to move position
2Air Regulatorto supply the positioner with air at the correct pressure
3Isolation Valveto isolate the installation from the steam supply
4Separatorto protect the installation from wet steam
5Strainerto protect the control valve from detritus
6Hi-limit Control Valveto protect the installation from overtemperature
7Pressure Reducing Valveto reduce pressure to the system
8Pressure Gaugeto monitor the reducing valve set pressure
9Isolation Valveto allow the reducing valve to be set on no load
10E/P Positionerto position the valve correctly at all loads
11Pneumatic Actuatorto drive the control valve
12Safety Valveto protect the downstream equipment from overpressure
13Pressure Gaugeto monitor the heat exchanger supply pressure
14Isolation Valveto isolate the air vent & vacuum breaker from the steam supply
15Vacuum Breakerto assist condensate removal from the heater at stall conditions
16Air Ventto vent air from the heat exchanger steam supply
17Plate Heat Exchangerto heat the secondary fluid from steam in the primary circuit
18Hi-limit Sensorto sense the secondary water for overtempertaure
19Hi-limit Cut Outto close the hi-limit valve shut on overtemperature
20Control Valveto regulate the flow of steam to the heat exchanger
21Temperature Sensorto sense the secondary water for temperature
22 - 26 inc.Separator Steam Trap Set
27 - 31 inc.Heat Exchanger Steam Trap Set
32Pressure Gaugeto monitor the steam supply pressure
33Isolation Valveto isolate the secondary flow from the heat exchanger
34Isolation Valveto isolate the secondary return from the heat exchanger
\n
 
\n

Table of Parts

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
Part ComponentBronzeCast ironSG ironSteelStainless steelProduct details
8, 13, 32Pressure Gauge100 mm Diameter Pressure Gauge with 'U' or Ring SyphonPressure Gauges & Temperature Gauges
2Air Filter / RegulatorSpirax Monnier MPC2 High Efficiency Filter/Regulator Air SetFilter/Regulators
10E/P PositionerSP200 Electropneumatic PositionerPositioners, Controllers & Sensors
11Pneumatic ActuatorPN9000 Series Pneumatic ActuatorPneumatic Actuators
20Control ValveKE73KE43KE63Control Valves
12Safety ValveSV73SV607SV74, SV604SVL606Safety Valves
1Electronic ControllerSX25, SX75 Series ControllerPositioners, Controllers & Sensors
4SeparatorS3S5, S7S6, S8Separators & Insulation Jackets
3, 9Bellows Sealed Stop ValveBSA1BSA2BSA3Bellows Sealed Stop Valves
5, 25, 30StrainerFig 3Fig 33Fig 37Fig 34Fig 36Strainers & Filters
7Pressure Reducing ValveDP27Pressure Reducing & Surplussing Valves
16Air VentAV13AVC32Air Vents & Air Eliminators
15Vacuum BreakerVB14VB21Vacuum Breakers
6Control ValveKA33 or KB33KA43, KB43 or KC43Control Valves
19High Limit Cut-OutHL10 High Limit Cut-OutSelf-acting Controls
18Control SystemType 130 Control SystemSelf-acting Controls
21Temperature SensorEL2200 Temperature SensorControl Valves
23, 28Disc Check ValveDCV1DCV2, 3 or 4Check Valves
14, 22, 26, 27, 31, 33, 34Ball ValveM10 or M20M10 or M20Ball Valves
24, 29Ball Float Steam Trap with MonitorIFT53IFT57IFT54Steam Trap Performance Monitoring
17Plate Heat ExchangerBall Valves
\n