Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Plate Heat Exchanger with Condensate Level Control

Heat Exchangers

\n

Plate Heat Exchanger with Condensate Level Control

\n

Heat exchanger with constant steam pressure and condensate level control valve.

\n\n
Plate Heat Exchanger with Condensate Level Control
\n

Component Descriptions

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
PartComponentFunction
1Isolation valveto isolate the installation from the steam supply
2Separatorto protect the installation from wet steam
3Strainerto protect the control valve from detritus
4Hi-limit Control Valveto protect the installation from overtemperature
5Pressure Gaugeto monitor the steam supply pressure
6Pressure Reducing Valveto reduce pressure to the system
7Pressure Gaugeto monitor the reducing valve set pressure
8Safety Valveto protect the downstream equipment from overpressure
9Isolation Valveto monitor the set pressure of the reducing valve
10Vacuum Breakerto assist condensate removal from the heater at stall conditions
11Air Ventto vent air from the heat exchanger steam supply
12Isolation Valveto isolate the air vent & vacuum breaker from the steam supply
13 - 17 inc.Separator Steam Trap Set
18Hi-limit Cut Outto close the hi-limit valve shut on overtemperature
19Hi-limit Sensorto sense the secondary water for overtempertaure
20Temperature Sensorto sense the secondary water for temperature
21Isolation Valveto isolate the secondary flow from the heat exchanger
22Electronic Controllerto signal the control valve to move position
23Pneumatic Actuatorto drive the control valve
24E/P Positionerto position the valve correctly at all loads
25Balancing Valveto balance the flow in the bypass with the heat exchanger
26Isolation Valveto isolate the secondary return from the heat exchanger
27 - 32 inc.Heat Exchanger Steam Trap Set
33Plate Heat Exchangerto heat the secondary liquid
\n
 
\n

Table of Parts

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
Part ComponentBronzeCast ironSG ironSteelStainless steelProduct details
5, 7Pressure Gauge100 mm Diameter Pressure Gauge with 'U' or Ring Syphon PipesPressure Gauges & Temperature Gauges
24PositionerSP200 Electropneumatic PositionerPositioners, Controllers & Sensors
23Pneumatic ActuatorPN9000 Series Pneumatic ActuatorPneumatic Actuators
29Control ValveKE71KE71BControl Valves
8Safety ValveSV615SV73Safety Valves
22Electronic ControllerSX25, SX75 Series ControllerPositioners, Controllers & Sensors
2SeparatorS2S1S5Separators & Insulation Jackets
1, 9Bellows Sealed Stop ValveA3SBellows Sealed Stop Valves
3, 16, 31StrainerFig 12Fig 12Fig 14Fig 16 or 16LStrainers & Filters
6Pressure Reducing ValveDP27Pressure Reducing & Surplussing Valves
11Air VentAV13AVC32Air Vents & Air Eliminators
10Vacuum BreakerVB14VB21Vacuum Breakers
4Control ValveSB, KA51, KC51 or KB51KC31, KA31 or KB31Self-acting Controls or Control Valves
18High Limit Cut-outHL10 High Limit Cut-outSelf-acting Controls
19Control SystemType 130 Control SystemControl Valves
20Temperature SensorEL2200 Temperature SensorControl Valves
14, 28Lift Check ValveLCV1LCV2Check Valves
12, 13, 17, 21, 26, 27, 32Ball Valve (Screwed or Flanged)M10M10Ball Valves
33Plate Heat ExchangerBall Valves
25Balancing ValveBSA1TBSA2TBSA3TBSA6TBellows Sealed Stop Valves
\n