Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Plate Heat Exchanger with Balancing Valve

Heat Exchangers

\n

Plate Heat Exchanger with Balancing Valve

\n

Heat exchanger with secondary balancing valve.

\n\n
Plate Heat Exchanger with Balancing Valve
\n

Component Descriptions

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
PartComponentFunction
1Isolation valveto isolate the installation from the steam and condensate systems
2Separatorto protect the installation from wet steam
3Strainerto protect the control valve from detritus
4Control Valveto protect the installation from overtemperature
5Pressure Gaugeto monitor the reducing valve set pressure
6Reducing Valveto reduce pressure to the system
7Pressure Gaugeto monitor the reducing valve set pressure
8Safety Valveto protect the downstream equipment from overpressure
9Electronic Controllerto signal the control valve to move position
10Pneumatic Actuatorto drive the control valve
11E/P Positionerto position the valve correctly at all loads
12Vacuum Breakerto release condensate in vacuum conditions
13Air Ventto vent air from the pump system automatically
14Ball Valveto isolate the various systems
15Plate Heat Exchangerto heat the secondary fluid from steam in the primary circuit
16Hi Limit Control Systemto control the hi-limit shut-off valve
17Ball Valveto isolate the various systems
18Hi-limit Cut-outto close the hi-limit valve shut on overtemperature
19Isolation Valveto isolate the installation from the steam and condensate systems
20Control Valveto regulate the flow of steam to the heat exchanger
21Pressure Gaugeto monitor the reducing valve set pressure
22Balancing Valveto regulate the flow in the secondary balance line
23Ball Valveto isolate the various systems
24Ball Valveto isolate the various systems
25Lift Check Valveto prevent backflow in the separator drain line
26Ball Float Steam Trap with Monitorto remove condensate as and when it forms
27Strainerto protect the control valve from detritus
28Ball Valveto isolate the various systems
29Ball Valveto isolate the various systems
30Lift Check Valveto prevent backflow in the separator drain line
31Ball Float Steam Trap with Monitorto remove condensate as and when it forms
32Strainerto protect the control valve from detritus
33Ball Valveto isolate the various systems
34Temperature Sensorto sense the secondary water temperature
\n
 
\n

Table of Parts

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
Part ComponentBronzeCast ironSG ironSteelStainless steelProduct details
5, 7, 21Pressure Gauge100 mm Diameter Pressure Gauge with 'U' or Ring Syphon PipesPressure Gauges & Temperature Gauges
11PositionerSP200 Electropneumatic PositionerPositioners, Controllers & Sensors
10Pneumatic ActuatorPN9000 Series Pneumatic ActuatorPneumatic Actuators
20Control ValveKE71KE71BControl Valves
8Safety ValveSV615SV73Safety Valves
9Electronic ControllerSX25, SX75 Series ControllerPositioners, Controllers & Sensors
2SeparatorS2S1S5Separators & Insulation Jackets
1, 19Bellows Sealed Stop ValveA3SBellows Sealed Stop Valves
3, 27, 32StrainerFig 12Fig 12Fig 14Fig 16 or 16LStrainers & Filters
6Pressure Reducing ValveDP27Pressure Reducing & Surplussing Valves
13Air VentAV13AVC32Air Vents & Air Eliminators
12Vacuum BreakerVB14VB21Vacuum Breakers
4Control ValveSB, KA51, KC51 or KB51KC31, KA31 or KB31Self-acting Controls or Control Valves
18High Limit Cut-outHL10 High Limit Cut-outSelf-acting Controls
16Control SystemType 130 Control SystemControl Valves
34Temperature SensorEL2200 Temperature SensorControl Valves
25, 30Lift Check ValveLCV1LCV2Check Valves
14, 17, 23, 24, 28, 29, 33Ball Valve (Screwed or Flanged)M10M10Ball Valves
26, 31Ball Float Steam Trap with MonitorIFT14Steam Trap Performance Monitoring
15Plate Heat ExchangerBall Valves
22Balancing ValveBSA1TBSA2TBSA3TBSA6TBellows Sealed Stop Valves
\n