Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Plate Heat Exchanger with Active Drainage System

Heat Exchangers

\n

Plate Heat Exchanger with Active Drainage System

\n

Draining condensate into a flooded condensate system with a mechanical pump and float trap.

\n\n
Plate Heat Exchanger with Active Drainage System
\n

Component Descriptions

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
PartComponentFunction
1Isolation valveto isolate the installation from the steam and condensate systems
2Separatorto protect the installation from wet steam
3Strainerto protect the control valve from detritus
4Control Valveto protect the installation from overtemperature
5Reducing Valveto reduce pressure to the system
6Pressure Gaugeto monitor the reducing valve set pressure
7Air Regulatorto supply the positioner with air at the correct pressure
8Electronic Controllerto signal the control valve to move position
9Isolation Valveto isolate the installation from the steam and condensate systems
10Pneumatic Actuatorto drive the control valve
11E/P Positionerto position the valve correctly at all loads
12Control Valveto regulate the flow of steam to the heat exchanger
13Safety Valveto protect the downstream equipment from overpressure
14Pressure Gaugeto monitor the reducing valve set pressure
15Plate Heat Exchangerto heat the secondary fluid from steam in the primary circuit
16Hi Limit Control Systemto control the hi-limit shut-off valve
17Temperature Sensorto sense the secondary water temperature
18Ball Valveto isolate the various systems
19Disc Check Valveto prevent backflow of fluid
20Ball Float Steam Trap with Monitorto remove condensate as and when it forms
21Strainerto protect the control valve from detritus
22Ball Valveto isolate the various systems
23Hi-limit Cut-outto close the hi-limit valve shut on overtemperature
24Ball Valveto isolate the various systems
25Strainerto protect the control valve from detritus
26Ball Valveto isolate the various systems
27Disc Check Valveto prevent backflow of fluid
28Ball Float Steam Trap with Monitorto remove condensate as and when it forms
29Strainerto protect the control valve from detritus
30Ball Valveto isolate the various systems
31Automatic Pumpto remove condensate under stall conditions
32Disc Check Valveto prevent backflow of fluid
33Air Ventto vent air from the pump system automatically
34Isolation Valveto isolate the installation
35Disc Check Valveto prevent backflow of fluid
36Ball Float Steam Trap with Monitorto remove condensate as and when it forms
37Disc Check Valveto prevent backflow of fluid
38Ball Valveto isolate the various systems
39Pressure Gaugeto monitor the reducing valve set pressure
40Ball Valveto isolate the various systems
\n
 
\n

Table of Parts

\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n
Part ComponentBronzeCast ironSG ironSteelStainless steelProduct details
6, 14, 39Pressure GaugePG Pressure Gauge with 'U' or Ring Syphon PipesPressure Gauges & Temperature Gauges
7Air Filter / RegulatorSpirax Monnier MPC2 High Efficiency Filter/Regulator Air SetFilter/Regulators
11PositionerSP200 Electropneumatic PositionerPositioners, Controllers & Sensors
10Pneumatic ActuatorPN9000 Series Pneumatic ActuatorPneumatic Actuators
12Control ValveKE73KE43Control Valves
13Safety ValveSV73SV607SV74, SV604SVL606Safety Valves
8Electronic ControllerSX25, SX75 Series ControllerPositioners, Controllers & Sensors
2SeparatorS3S5, S7S6, S8Separators & Insulation Jackets
1, 9, 34Bellows Sealed Stop ValveBSA1BSA2BSA3Bellows Sealed Stop Valves
3, 21, 25, 29Strainer (flanged)Fig 3Fig 33Fig 37Fig 34Fig 36Strainers & Filters
5Pressure Reducing ValveDP27Pressure Reducing & Surplussing Valves
4Control ValveKA33 or KB33KA43, KB43 or KC43Control Valves
23High Limit Cut-outHL10 High Limit Cut-outSelf-acting Controls
16Control SystemType 130 Control SystemControl Valves
19High Limit Cut-OutHL10 High Limit Cut-OutSelf-acting Controls
18Control SystemType 130 Control SystemSelf-acting Controls
17Temperature SensorEL2200 Temperature SensorControl Valves
18, 22, 24, 26, 30, 38, 40Ball ValveM10 or M20M10 or M20Ball Valves
20, 28, 36Ball Float Steam Trap with MonitorIFT53IFT57IFT54Steam Trap Performance Monitoring
19, 27, 32, 35, 37Disc Check ValveDCV2, 3 or 4Check Valves
33Air VentAV13AVC32Air Vents & Air Eliminators
31Automatic PumpMFP14 Automatic PumpPressure Powered Pumps
15Plate Heat ExchangerBall Valves
\n