Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Elektro-pneumatische Regelung eines vertikalen Rohrbündel-Wärmetauschers

The components of an electropneumatic temperature control on a vertical heat exchanger:

Electropneumatic Control System for Vertical Heat Exchanger (Flanged)

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Electronic Controller to control the valve position
2 Electronic Temperature Sensor to sense the heat exchanger water temperature
3 Safety Valve to protect the heat exchanger from overpressure
4 Isolating Valve to isolate the installation from the supply steam
5 Strainer to protect the installation from detritus
6 E/P Valve Positioner to ensure the valve operates accurately at all loads
7 Pneumatic Actuator to drive the valve
8 Control Valve to control the flow of steam at the required pressure
9 Isolating Valve to isolate the installation from the supply steam
10 - 14 inc. Steam Supply Steam Trap Set
15 - 19 inc. Heat Exchanger Coil Steam Trap Set
20 Air Filter/Regulator to clean and regulate the air to the valve positioner
21 Strainer to protect the circulating pump from detritus

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1 Controller SX25, SX75 Series Controller Positioners, Controllers & Sensors
2 Pt100 Temperature Sensor EL2270 or EL2200 Temperature Sensor Computers, Displays & Tranmistters
3 Safety Valve SV607 SV604 Safety Valves
4, 9, 10, 14, 15, 19 Isolating Valve Bellows Sealed Type BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
Ball Type M20 M20 Ball Valves
5, 13, 18, 21 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
6 Positioner SP200 Electropneumatic Positioner Positioners, Controllers & Sensors
7 Actuator PN9000 Series Pneumatic Actuator Pneumatic Actuators
8 Control Valve KE73 KE43 KE63 Control Valves
11, 16 Check Valve DCV2, 3 or 4 Check Valves
12, 17 Ball Float Steam Trap with Monitor IFT53 IFT54 Steam Trap Performance Monitoring
20 Filter / Regulator Spirax-Monnier MP2 Filter / Regulator Air Set Filter/Regulators