Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Elektrische Regelung eines Rohrbündel-Wärmetauschers

The components of an electric temperature control on a shell & tube heat exchanger:

Electric Control System for Non-Storage Heat Exchanger (Flanged)\n

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Separator to protect the installation from wet steam
2 Isolation Valve to isolate the installation from the supply steam
3 Strainer to protect the control valve from detritus
4 Electric Actuator to drive the control valve
5 Control Valve to regulate the flow of steam to the heat exchanger
6 Vacuum Breaker to help clear condensate from the steam coil under stall
7 Electronic Controller to control the actuator position
8 Temperature Sensor to sense the secondary flow temperature
9 - 13 inc. Separator Steam Trap Set
14 - 18 inc. Heat Exchanger Steam Trap Set

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1 Separator S3 S5, S7 S6, S8 Separators & Insulation Jackets
2, 9, 13, 14, 18 Isolating Valve Bellows Sealed Type BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
Ball Type M20 M20 Ball Valves
3, 12, 15 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
4 Actuator EL5600 Series Electric Actuator Electric Actuators
5 Control Valve KE73 KE43 KE63 Control Valves
6 Vacuum Breaker VB14 VB21 Vacuum Breakers
7 Controller SX25, SX75 Series Controller Positioners, Controllers & Sensors
8 Temperature Sensor EL2200 or EL2270 Computers, Displays & Transmitters
10, 17 Check Valve DCV2, 3 or 4 Check Valves
11, 16 Ball Float Steam Trap with Monitor IFT53 IFT14 IFT54 Steam Trap Performance Monitoring