Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Luft-Heizregister - einfache Mehrregister-Installation

Recommended installation for multiple temperature controlled heater batteries.

Air Heater Batteries - Multi-Unit Installation

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Separator to protect the installation from wet steam
2 Isolation Valve to isolate the installation from the steam supply
3 Strainer to protect the installation from detritus
4 Electric Actuator to drive the control valve
5 Control Valve to regulate the flow of steam to the batteries
6 Vacuum Breaker to help drain the batteries of condensate under stall
7 Electronic Controller to control the valve position
8 - 12 inc. Separator Trap Set
13 Isolation Valve to isolate each battery from the steam supply
14 Temperature Sensor to sense the air-off temperature and relay the signal
15 - 18 inc. Heater Batteries Steam Trap Set
19 Air Vent
20 Isolation Valve
 

Tabelle der Bauteile

Teil Bauteil Bronze Grauguss SG iron Stahl Edelstahl Produktdetails
1 Separator S3 S5, S7 S6, S8 Separators & Insulation Jackets
2 Bellows Sealed Stop Valve BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
3 Strainer (flanged) Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
4 Actuator EL5600 Series Electric Actuator Electric Actuators
5 Control Valve KE73 KE43 KE63 Control Valves
6 Vacuum Breaker VB14 VB21 Vacuum Breakers
7 Electronic Controller SX25, SX75 Series Controller Positioners, Controllers & Sensors
8, 12, 13, 16, 20 Isolating Valve (screwed) Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
9, 16 Strainer (screwed) Fig 1 or 12 Fig 12SG Fig 14 Fig 16 Strainers & Filters
10, 18 Ball Float Steam Trap IFT14 FT44 FT16 Ball Float Steam Traps
11, 17 Lift Check Valve LCV1 LCV2 Check Valves
14 Temperature Sensor EL2270 or EL2271 temperature sensor Computers, Displays & Transmitters
19 Automatic Air Vent AV13 AVC32 Air Vents & Air Eliminators