Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Plattenwärmetauscher mit Kondensatableiter

Using a float trap to drain a heat exchanger into a non-flooded condensate system.Plate Heat Exchanger with Steam Trap

Beschreibung der Bauteile

Teil Bauteil Funktion
1 Electronic Controller to signal the control valve to move position
2 Air Regulator to supply the positioner with air at the correct pressure
3 Isolation Valve to isolate the installation from the steam supply
4 Separator to protect the installation from wet steam
5 Strainer to protect the control valve from detritus
6 Hi-limit Control Valve to protect the installation from overtemperature
7 Pressure Reducing Valve to reduce pressure to the system
8 Pressure Gauge to monitor the reducing valve set pressure
9 Isolation Valve to allow the reducing valve to be set on no load
10 E/P Positioner to position the valve correctly at all loads
11 Pneumatic Actuator to drive the control valve
12 Safety Valve to protect the downstream equipment from overpressure
13 Pressure Gauge to monitor the heat exchanger supply pressure
14 Isolation Valve to isolate the air vent & vacuum breaker from the steam supply
15 Vacuum Breaker to assist condensate removal from the heater at stall conditions
16 Air Vent to vent air from the heat exchanger steam supply
17 Plate Heat Exchanger to heat the secondary fluid from steam in the primary circuit
18 Hi-limit Sensor to sense the secondary water for overtempertaure
19 Hi-limit Cut Out to close the hi-limit valve shut on overtemperature
20 Control Valve to regulate the flow of steam to the heat exchanger
21 Temperature Sensor to sense the secondary water for temperature
22 - 26 inc. Separator Steam Trap Set
27 - 31 Heat Exchanger Steam Trap Set
32 Pressure Gauge to monitor the steam supply pressure
33 Isolation Valve to isolate the secondary flow from the heat exchanger
34 Isolation Valve to isolate the secondary return from the heat exchanger
 

Tabelle der Bauteile

Teil  Bauteil Bronze Grauguss SG Eisen Stahl Edelstahl Produktdetails
8, 13, 32 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
2 Air Filter / Regulator Spirax Monnier MPC2 High Efficiency Filter/Regulator Air Set Filter/Regulators
10 E/P Positioner SP200 Electropneumatic Positioner Positioners, Controllers & Sensors
11 Pneumatic Actuator PN9000 Series Pneumatic Actuator Pneumatic Actuators
20 Control Valve KE73 KE43 KE63 Control Valves
12 Safety Valve SV73 SV607 SV74, SV604 SVL606 Safety Valves
1 Electronic Controller SX25, SX75 Series Controller Positioners, Controllers & Sensors
4 Separator S3 S5, S7 S6, S8 Separators & Insulation Jackets
3, 9 Bellows Sealed Stop Valve BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
5, 25, 30 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
7 Pressure Reducing Valve DP27 Pressure Reducing & Surplussing Valves
16 Air Vent AV13 AVC32 Air Vents & Air Eliminators
15 Vacuum Breaker VB14 VB21 Vacuum Breakers
6 Control Valve KA33 or KB33 KA43, KB43 or KC43 Control Valves
19 High Limit Cut-Out HL10 High Limit Cut-Out Self-acting Controls
18 Control System Type 130 Control System Self-acting Controls
21 Temperature Sensor EL2200 Temperature Sensor Control Valves
23, 28 Disc Check Valve DCV1 DCV2, 3 or 4 Check Valves
14, 22, 26, 27, 31, 33, 34 Ball Valve M10 or M20 M10 or M20 Ball Valves
24, 29 Ball Float Steam Trap with Monitor IFT53 IFT57 IFT54 Steam Trap Performance Monitoring
17 Plate Heat Exchanger Ball Valves