Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

Dampftechnologie Mit Zukunft
Capabilities Header

Quick Launch

Aktive Kondensat-Ableitung mit mehreren Kondensatleitungen

A plate heat exchanger with active condensate removal and separate condensate return lines:

Active Drainage System with Separate Condensate Lines

Component Descriptions

Teil Bauteil Funktion
1 Isolation Valve to isolate the installation from the steam supply
2 Separator to protect the installation from wet steam
3 Strainer to protect the control valve from detritus
4 Hi-limit Control Valve to protect the installation from overtemperature
5 Pressure Reducing Valve to reduce pressure to the system
6 Pressure Gauge to monitor the reducing valve set pressure
7 Air Regulator to regulate the air supply to the valve positioner
8 Electronic Controller to signal the control valve to move position
9 Isolation Valve to monitor the set pressure of the reducing valve
10 Pneumatic Actuator to drive the control valve
11 E/P Positioner to position the valve correctly at all loads
12 Control Valve to regulate the steam flow to the heat exchanger
13 Safety Valve to protect the downstream equipment from overpressure
14 Pressure Gauge to monitor the heat exchanger supply pressure
15 Plate Heat Exchanger to heat the secondary liquid
16 Hi-limit Sensor to sense the secondary water for overtemperature
17 Temperature Sensor to sense the secondary water for temperature
18 - 23 inc. Separator Steam Trap Set
24 Hi-limit Cut Out to close the hi-limit valve shut on overtemperature
25 Isolation Valve to isolate the pump from the steam supply
26 Strainer to protect the pump and drain trap from detritus
27 - 32 inc. Pump Steam Supply Steam Trap Set
33 Condensate Pump to pump the condensate from the heat exchanger
34 Check Valve to prevent the ingress of air into the condensate system
35 Air Vent to release air from the pump and reservoir
36 Isolation Valve to isolate the pump from the condensate system
37 Check Valve to ensure directional flow through the pump
38 Ball Float Steam Trap to pass condensate from the heat exchanger
39 Check Valve to ensure directional flow through the pump

Table of Parts

Teil Bauteil ​Bronze ​Grauguss ​SG Eisen ​Stahl ​Edelstahl ​Produktdetails
​6, 14, 40 ​Pressure Gauge

​100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pipes

​Pressure Gauges & Temperature Gauges
7​ ​Air Filter / Regulator Spirax-Monnier MPC2 High Efficiency Filter / Regulator Air Set ​Filter/Regulators
​11 ​Positioner ​SP200 Electropneumatic Positioner ​ ​ ​ ​ ​Positioners, Controllers & Sensors
​10 ​Pneumatic Actuator ​PN9000 Series Pneumatic Actuator ​ ​ ​ ​ ​Pneumatic Actuators
​12 ​Control Valve ​KE 73 ​KE43 ​KE63 ​Control Valves
​13 ​Safety Valve ​SV73 ​SV607 ​SV74, SV604 ​SV606 ​Safety Valves
​8 ​Electronic Controller ​SX25, SX75 Series Controller ​ ​ ​ ​ ​Positioners, Controllers & Sensors
​2 ​Separator ​S3 ​S5,S7 ​S8, S6 ​Separators & Insulation Jackets
​1, 9 ​Bellows Sealed Stop Valve ​BSA1 ​BSA2 ​BSA3 ​Bellows Sealed Stop Valves
3, 22, 26, 31​ ​Strainer ​Fig3 ​Fig33 ​Fig37 ​Fig34 ​Fig36 ​Strainers & Filters
​5 ​Pressure Reducing Valve ​DP27 ​Pressure Reducing & Surplussing Valves
​35 ​Air Vent ​AV13 ​AVC32 ​Air Vents & Air Eliminators
​4 ​Control Valve ​KA33, KB33 ​KA43, KB43, KC43 ​Control Valves
​24 ​High Limit Cut-out ​HL10 High Limit Cut-out ​ ​ ​ ​ ​Self-acting Controls
​16 ​Control System ​Type 130 Control System ​ ​ ​ ​ ​Control Valves
​17 ​Temperature Sensor ​EL2200 Temperature Sensor ​ ​ ​ ​ ​Control Valves
​19, 28, 34,0 37, 39 ​Disc Check Valve ​DCV2,3,4 ​Check Valves
​18, 21, 23, 25, 27, 30, 32, 36, 41 ​Ball Valve ​M10, M20 ​M 10, M20 ​Ball Valves
​20, 29, 38 ​Ball Float Steam Trap ​FT43 ​FT14 ​FT44 ​FT46 ​Ball Float Steam Traps
​15 ​Plate Heat Exchanger ​Ball Valves
​33 ​Automatic Pump ​MFP14 ​MFP14S ​MFP14SS ​Pressure Powered Pumps