Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Industries Header Industries

Products

More About Section

SPIRA-TROL General Service Control Valve

SPIRA-TROL General Service Control Valve
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI. Available with a range of pneumatic or electric actuators.
We offer a full range of two and three port globe valves and instrumentation for the control of flow, pressure and temperature.
 
 
 
 
 
 
 

EasiHeat™ Engineered Systems for Process Hot Water

EasiHeat™ Engineered Systems for Process Hot Water
The EasiHeat™ compact steam heat exchange unit covers a wide range of domestic and process hot water duties from 110 kW to 1800 kW.
The skid mounted core unit incorporates precisely matched components based around an Alfa Laval TS6M plate heat exchanger.
Bespoke packaged systems are also available rated up to a maximum of 10 mW for special requirements.
 
 
 
 
 
 

 

 

 

 

FT44 / FT47 Ball Float Steam Trap

FT44 Ball Float Steam Trap
The FT44 is a carbon steel ball float steam trap with integral automatic air venting facility and the option of a manually adjustable needle valve for use as a steam lock release, designated FT44-C. Available in sizes DN15 - DN50, DN80 and DN100.
The FT47 is an SG iron ball float steam trap with integral automatic air venting facility and the option of a manually adjustable needle valve for use as a steam lock release designated FT47-C. Available in sizes DN15 - DN50.
 
 
 
 
 

Flash Vessel Type FV

Flash Vessel Type FV 
Suitable for condensate flash steam applications, the Spirax Sarco flash vessel Type FV is Designed and constructed in compliance with the European Pressure Equipment Regulations 97 / 23 / EC. Available in a range of sizes, the maximum design conditions are 14 bar g at 198°C.
 

Najít Produkt

Vyberte svůj produkt


Hledej

Vyberte oblast Použití / Službu

Vyberte oblast použití / službu, kterou chcete.

Hledej

KONTAKTUJTE NÁS

Pomůžeme Vám najít správné řešení pro Vaše odvětví.

Kontaktujte nás