Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Products Header Products - Level Switches

Mec AT

     

CONTACT US

We will help you in choosing the most suitable products for your specific needs.

Contact Us

MEC AT

Horizontal mounting or vertical mounting
The MEC AT magnetic activated level switch is equipped with a cooling extension, to be used in applications with temperatures from 150°C to 350°C. When installed at the point of operation, they work as on /off switches and are used for full automatic management of tanks (including pressurised ones) allowing operations such as starting /stopping of pumps, opening / closing of solenoid valves and activation of alarm systems. One or more instruments can be used, depending on the number of operation points necessary. It is installed horizontally or vertically directly into the tank.

 
TitleLanguageRef. No
Interruttori e indicatori di livello magnetici
Italian
G2.100
TitleLanguageRef. No
MEC Series-Magnetic level switches
English
TI-P324-01-E
Serie MEC-Interruttori di livello magnetici
Italian
TI-P324-01
TitleLanguageRef. No
MEC Series_Magnetic level switches
English
791-200
Serie MEC_Interruttori di livello magnetici
Italian
791-100