Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Products Header Products - Level Switches

GUIDE TO TOR

     

GUIDE TO TOR

TOR A

The TOR A Magnetic Level Switch is appropriate for most industrial applications.
 
 

The TOR B Magnetic Level Switch is suitable for low-weight liquids such as hydrocarbons and mineral oils.
 
 
TOR CD
The TOR CD Magnetic Level Switch is a low-cost tool.
 
 

TOR GS

The TOR GS Magnetic Level Switch is designed to control 95% and 98% of tank loads in naval applications in order to avoid product flooding in compliance with Solas Standard.

 

TOR MINI

The TOR MINI Magnetic Level Switch is a low-cost instrument.
 
 

TOR PC PP PF

TOR PC, PP, PF Magnetic Level Switches are recommended for corrosive liquids, such as acids and brines, where the use of stainless steel is not recommended. These are equipped with reed switches, which allow control of up to six switching points with a single instrument.

 

TOR S 

The TOR S magnetic level switch is recommended for application in ship bilges, to control wastewater, sea water and water containing oil residue. It can also be used in tanks that are difficult to access and where the presence of liquids must be reported.
 
 

TOR cases

The TOR Series Magnetic Level Switch cases are available in different configurations to meet all possible application requirements.
 
 
 
 
TitleLanguageRef. No
No records to display.
TitleLanguageRef. No
No records to display.
TitleLanguageRef. No
No records to display.

SELECT A PRODUCT

I know what I want to use:


Find

SELECT A CAPABILITY/SERVICE

I know what capability/service I want:

Find

FIND A CONTACT

To find your local contact or for other contacts click here.

Find