Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Products Header Products - Level Switches

GUIDE TO MAC

     

Level Switches MEC

GUIDE TO MEC

MEC A

The MEC A magnetic activated level switch is designed to control the level of liquids in most industrial applications.

 

MEC AT

The MEC AT magnetic activated level switch is equipped with a cooling extension, to be used in applications with temperatures from 150°C to 350°C.
 
 

MEC AV

The MEC AV magnetic activated level switch designed for drainage cases in Marine Diesel Engines. It is specifically designed for high vibration ranging from 5 to 100 Hz and high acceleration peaks.
 
 

MEC CP

The MEC CP magnetic level switch is designed to control liquids with a specific gravity
≥ 0.5 kg/l. 
 
 
 

MEC D e DV

The MEC D magnetic level switch is equipped with a variable differential range, adjustable ±40° in two directions to minimize the wave effect. It can be used as a start/stop with a single instrument.
 
 

 MEC L

The MEC L magnetic level switch is recommended for applications containing foam, inclusions and viscous fluids, where conditions require that the fulcrum point is not in touch with the process liquid.
 
 

MEC M

The MEC M magnetic level switch is equipped with protection bellow to avoid any deposits or inclusions present in the process liquid, eliminating risk of blockage.
 
 

MEC MINI

The MEC MINI magnetic level switch is a low-cost tool.
 
 
 
The MEC O magnetic level switch is recommended for sunken or difficult to access tanks (high or low level)..
 
 
 

MEC PN

The Pneumatic magnetic level MEC PN is designed for use in environments where the use of electricity is prohibited.
 
 

MEC S

The MEC S magnetic level switch is recommended in applications containing foam, inclusions and viscous fluids, where conditions require that the fulcrum point is not in touch with the process liquid.
 
 

MEC T

 
The MEC T magnetic level switch is equipped with a device for manual operation and is designed for applications where it is required to perform such controls systematically.
 
 

MEC custodie

The MEC Series magnetic level switch cases are available in different configurations to meet all possible application requirements

.
 
 

TitleLanguageRef. No
No records to display.
TitleLanguageRef. No
No records to display.
TitleLanguageRef. No
No records to display.

SELECT A PRODUCT

I know what I want to use:


Find

SELECT A CAPABILITY/SERVICE

I know what capability/service I want:

Find

FIND A CONTACT

To find your local contact or for other contacts click here.

Find