Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability

Quick Launch

Products Header Products

减温减压系统

减温减压系统

 斯派莎克提供完整的过热蒸汽减温减压系统,根据不同应用需要,可分别选择喷射型,文丘利型或蒸汽雾化型减温器以及相配套的斯派莎克减压系统和自动设备,可控制出口温度。

直接喷射型为STD系列,结构简单,零压降,可使出口温度达到饱和温度+5℃。STD减温器最大流量调节比为3:1。适用于稳定负荷应用。

文丘利型为VTD系列,操作简单,压降小。控制精确,下游温度可达蒸汽饱和温度+3℃。VTD减温器最大流量调节比为5:1。适用于稳定和变负载工况。蒸汽喷雾型为SAD系列,冷却水雾化良好,结构紧
凑,压降可以忽略。但需要高压(为减温器进口压力的1.5倍)雾化蒸汽,雾化蒸汽为主蒸汽的2%到5%。

SAD减温器最大流量调节比为50:1。适用于蒸汽和冷却水参数变化大的应用。

这三种减温器口径从DN40至DN500,更大口径可按要求提供。所有内部喷嘴部件均用不锈钢制作。设备最高设计条件为ANSI600,或按要求设计。连接方式为DIN,ANSI标准法兰或对接焊接。

 

TitleLanguageRef. No
减温减压系统
Chinese
SB-F11-40
TitleLanguageRef. No
减温器
Chinese
ti-p475-01
减温器网上选型软件指南
Chinese
ti-p475-06
TitleLanguageRef. No
SAD蒸汽雾化型减温器
Chinese
IM-P475-02
SND喷嘴型减温器
Chinese
IM-P475-03
STD喷雾型减温器
Chinese
IM-P475-04
VTD文丘利型减温器
Chinese
IM-P475-05

查找一种产品

选择您想要了解的产品


查找

选择一种能力/服务

选择您想要了解的能力/服务

查找

联系我们

让我们帮助您按照您的需求找到最合适的产品解决方案

联系我们