The RIM10 rotor insertion flow meter for steam, gases and liquids can be fitted directly into operational pipework using standard hot-tapping techniques, eliminating the need to disrupt production for installation:
Typical savings compared to full-bore flowmeters: 80% for the 600 mm (24") pipelines and - 50% for 250 mm (10") pipelines.
- Suitable for installation and servicing under full flow conditions.
- Delivers accurate measurements for excellent energy management.
- Outstanding for low flowrate and wide turndown applications.
- Process pressure up to 137.8 bar g (2 000 psi g) and Process temperatures up to 400°C (750°F)