Spirax Sarco Egypt
Mob: (+2012) 159 55 99
Fax: (+202) 24 17 44 92
Info@eg.spiraxsarco.com
http://www.SpiraxSarco.com/eg/
Steam Trap Performance Monitoring
Spiratec continuously monitors your steam traps to show their operation and warn of malfunctions - avoiding problems in your plant.
- Detects if traps are passing live steam or if they are waterlogged.
- System either uses traps or pipeline connectors with integral sensors or sensor chambers mounted upstream of conventional steam traps giving a signal to an external test point.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Steam Trap Performance Monitoring in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Spiratec Steam trap monitoring | SB-S34-01 | 8 | 834 KB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| DS100 Docking Station | IM-P087-31 | 2 | 30 KB | |
| IFTGS14 Ball Float Steam Trap ½" and ¾" with Integral Spiratec Sensor | IM-P615-12 | 3 | 344 KB | |
| PT1, PT2 and PT3 Plug Tails | IM-P087-40 | 3 | 97 KB | |
| R1C Steam Trap Failure Monitor | IM-P087-33 | 6 | 136 KB | |
| Spiratec ITS Integral Sensor Chamber | IM-P086-10 | 1 | 36 KB | |
| Spiratec R1 and R12 Remote Test Point | IM-P087-42 | 2 | 47 KB | |
| Spiratec R16C Automatic Steam Trap Monitor | IM-P087-21 | 8 | 404 KB | |
| Spiratec R16C Automatic Steam Trap Monitor Operator's Instructions | IM-P087-22 | 4 | 169 KB | |
| Spiratec Sensor Chamber | IM-P086-09 | 1 | 18 KB | |
| Spiratec ST14, ST16 and ST17 Sensor Chambers and sensors | IM-P086-18 | 1 | 248 KB | |
| Spiratec Type 30 Trap Failure Indicator | IM-P087-17 | 4 | 49 KB | |
| Spiratec Type 40 Indicator and Indicator cable | IM-P087-18 | 2 | 83 KB | |
| Spiratec WLS1 Waterlogging Sensor Assembly | IM-P087-34 | 6 | 507 KB | |
| ST14, ST16 and ST17 Sensor Chambers Supplementary Safety Information | IM-P086-16 | 1 | 28 KB | |
| UP100 Ultrasonic Trap Tester | IM-P087-36 | 2 | 117 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders