Spirax Sarco Egypt
Mob: (+2012) 159 55 99
Fax: (+202) 24 17 44 92
Info@eg.spiraxsarco.com
http://www.SpiraxSarco.com/eg/
Strainers & Filters
High efficiency steam strainers & filters for better quality steam.
- Designed to remove solid particles from the steam supply.
- Reduce levels of contamination.
- Maintain quality of end product
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Strainers & Filters in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Brass & Bronze
- Cast Iron
- SG Iron
- Carbon Steel
- Stainless Steel
| Strainer type | Fig 1 | Fig 4 | Fig 5 | Fig 3 | Fig 6 | Fig 12 | ||
| Body design rating | PN16 | PN16 | PN16 | PN25 | PN25 | PN25 | ||
| Size | DN8 | 1/4" | ||||||
| DN10 | 3/8" | |||||||
| DN15 | 1/2" | |||||||
| DN20 | 3/4" | |||||||
| DN25 | 1" | |||||||
| DN32 | 1 1/4" | |||||||
| DN40 | 1 1/2" | |||||||
| DN50 | 2" | |||||||
| DN65 | 2 1/2" | |||||||
| DN80 | 3" | |||||||
| DN100 | 4" | |||||||
| DN125 | 5" | |||||||
| DN150 | 6" | |||||||
| DN200 | 8" | |||||||
| DN250 | 10" | |||||||
| Connections | Screwed | |||||||
| Socket Weld | ||||||||
| Flanged | EN | |||||||
| ANSI | ||||||||
| JIS/KS | ||||||||
| Geometry | 'Y' | |||||||
| Angle | ||||||||
| Straight | ||||||||
| Pot | ||||||||
| Strainer options | ||||||||
| Blowdown / drain valve | ||||||||
| 3.1 certification | ||||||||
| Standard screens in stainless steel | ||||||||
| Perforations | 0.8mm DN8 to DN80 |
|||||||
| 1.6mm DN100 to DN200 |
||||||||
| 3.0mm | ||||||||
| Optional screens in stainless steel | ||||||||
| Perforations | 1.6mm DN8 to DN80 |
|||||||
| 3.0mm DN8 to DN200 |
||||||||
| Mesh | 40, 100, 200 | |||||||
| Optional screens in monel | ||||||||
| Perforations | 0.8mm DN8 to DN80 |
|||||||
| 1.6mm DN100 to DN200 |
||||||||
| 3.0mm DN8 to DN200 |
||||||||
| Mesh | 100 | |||||||
| Technical Literature | Literature for these products is available below | |||||||
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| CSF16 Clean Service Filters | SB-P185-12 | 1 | 1.84 MB | |
| Pipeline strainers for steam, liquids and gases | SB-S60-01 | 6 | 595 KB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters | IM-P185-02 | 10 | 1.33 MB | |
| Fig 1, Fig 12, Fig 13, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | IM-S60-17 | 8 | 820 KB | |
| Fig 18HP Butt Weld Strainer | IM-P162-04 | 1 | 659 KB | |
| Fig 4, Fig 5 and Fig 6 Screwed Strainers | IM-S60-19 | 2 | 112 KB | |
| Fig 7, 33, 34, 34HP, 36, 36HP, 37, 3616 and Fig 3716 Flanged Strainers | IM-S60-18 | 9 | 625 KB | |
| Fig TP1 and Fig TP2 Temporary Cone Shaped Strainers | IM-P169-07 | 2 | 341 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders