Spirax Sarco Egypt
Tel: (+202) 24 17 44 91
Mob: (+2012) 159 55 99
Fax: (+202) 24 17 44 92
Info@eg.spiraxsarco.com
http://www.SpiraxSarco.com/eg/
Mob: (+2012) 159 55 99
Fax: (+202) 24 17 44 92
Info@eg.spiraxsarco.com
http://www.SpiraxSarco.com/eg/
Self-acting Temperature Control
For straightforward heating or cooling applications without rapid load changes, a low cost, reliable solution to temperature control is required.
Self-acting controls provide the ideal answer. They use the temperature of the process fluid to power their operation.
- No need for an external power source
- Robust
- Reliable
- Intrinsically safe
- Low cost
- Suitable for wet, dirty, explosive, acid or power-free locations.
What do I do now?
Find further related information on Self-acting Temperature Control in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
Help on sizing and selection
Arrange a visit
Answers & advice on products/applications
Placing orders
Examples of Typical Solutions
Clear diagrams and descriptions on parts - This information helps you to understand applications like this one.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.