Spirax Sarco Danmark
Fax: (45) 38 34 3858
Webmaster@dk.SpiraxSarco.com
http://www.SpiraxSarco.com/dk/
Inverted Bucket Steam Traps
- Inverted bucket traps are the most robust type of the mechanical traps.
- Able to resist waterhammer.
- With check valve fitted in the inlet, they can be used with superheated steam.
- Available with a wide selection of valve orifices for precise pressure and load matching.
Ikke alle produkter og service er til rådighed på alle markeder. Vælg dit Nationale Spirax Sarco Website or Kontakt Os for yderligere information.
Hvad gør jeg nu?
Find yderligere information Inverted Bucket Steam Traps i sektionerne forneden, eller kontakt os for yderliger assistance.
Kontakt os for teknisk rådgivning
- Hjælp til beregning og udvælgelse
- Aftal et besøg
- Svar og råd om produkter/anvendelser
- Obtaining quotes og bestillinger
Range Table
- Cast Iron
- Stål
- Rustfrit Stål
| Model | HM | 200 | S&SF | |
| Body Design Rating | PN16 | Exceeds PN16 | PN16 | |
| Størrelse | DN15 1/2" | |||
| DN20 3/4" | ||||
| DN25 1" | ||||
| DN40 1 1/2" | ||||
| DN50 2" | ||||
| Forbindelser | Screwed | |||
| Svejseende | ||||
| Butt Weld | ||||
| Flanged | ||||
| Position | Horizontal | |||
| Vertical | ||||
| Swivel | ||||
| Options | Internal Check Valve | |||
| Internal Strainer | ||||
| Drænanordninger | ||||
| Teknisk Litteratur | Literature for these products is available below | |||
Teknisk information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materialer
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| 200 Series Cast Iron Inverted Bucket Steam Traps | TI-S03-03 | 2 | 51 KB | |
| 600 Series Steel Inverted Bucket Steam Traps | TI-P067-01 | 5 | 147 KB | |
| 900 Series Steel Inverted Bucket Steam Traps | TI-P067-02 | 5 | 146 KB | |
| Capacity Chart for S and SF Inverted Bucket Steam Traps | TI-P077-03 | 2 | 42 KB | |
| Capacity Charts for HM Series and 200 Series Inverted Bucket Steam Traps | TI-S03-04 | 3 | 47 KB | |
| Capacity Charts for HM34 Inverted Bucket Steam Traps | TI-P072-02 | 2 | 138 KB | |
| HM Series Cast Iron Inverted Bucket Steam Traps | TI-S03-02 | 5 | 150 KB | |
| HM34 Series Carbon Steel Inverted Bucket Steam Traps | TI-P072-01 | 4 | 92 KB | |
| S and SF Series Cast Iron Inverted Bucket Steam Traps | TI-P077-01 | 5 | 286 KB | |
| SCA Series Steel Inverted Bucket Steam Traps | TI-P077-05 | 3 | 82 KB |
Vejledning til installation og vedligeholdelse
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Igangsættelse
- Operation
- Vedligeholdelse
- Spare parts
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| 600 and 900 Series Inverted Bucket Steam Traps | IM-P067-06 | 3 | 136 KB | |
| HM and HM34 Inverted Bucket Steam Traps | IM-S03-11 | 1 | 192 KB | |
| IB32 Inverted Bucket Steam Trap | IM-P177-02 | 3 | 53 KB | |
| Inverted Bucket Steam Traps Supplementary Safety Information | IM-S03-12 | 2 | 28 KB | |
| S and SF Inverted Bucket Steam Traps | IM-P077-02 | 4 | 75 KB | |
| SCA Series Inverted Bucket Steam Traps | IM-P077-06 | 5 | 75 KB |
Vejledninger til dampteknik
Vejledninger forklarer principperne for damp og varmeoverførsel, specific to this product section.
Beregningsprogrammer
Det passende beregningsprogram, der hjælper designere og teknikere i at vælge og beregne de produkter, de har behov for.
CAD- tegninger
CAD-tegninger lader dig se præcis hvordan produktet er konstrueret. Du kan også indføre dem i dine egne skemaer.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders