Spirax Sarco Danmark
Fax: (45) 38 34 3858
Webmaster@dk.SpiraxSarco.com
http://www.SpiraxSarco.com/dk/
Ball Float Steam Traps
- Extremely versatile traps.
- Work efficiently on both light and heavy condensate loads.
- Compact in size.
- Discharge capacity is high and continuous, ensuring maximum heat transfer.
- Ball float steam traps are the best choice for draining plant with automatic temperature control.
- An integral air vent is fitted as standard and a steam lock release is an option.
Ikke alle produkter og service er til rådighed på alle markeder. Vælg dit Nationale Spirax Sarco Website or Kontakt Os for yderligere information.
Hvad gør jeg nu?
Find yderligere information Ball Float Steam Traps i sektionerne forneden, eller kontakt os for yderliger assistance.
Kontakt os for teknisk rådgivning
- Hjælp til beregning og udvælgelse
- Aftal et besøg
- Svar og råd om produkter/anvendelser
- Obtaining quotes og bestillinger
Range Table
- Cast Iron
- SG-jern
- Støbestål
- Rustfrit Stål
| Model | FT14 | FT43 | FT12 | FT53 | |
| Body Design Rating | PN16 | PN16 | PN16 | PN16 | |
| Størrelse | DN15 | DN150 Only | |||
| DN20 | DN150 Only | ||||
| DN25 | DN150 Only | ||||
| DN32 | DN150 Only | ||||
| DN40 | DN150 Only | ||||
| DN50 | DN150 Only | ||||
| DN80 | DN150 Only | ||||
| DN100 | DN150 Only | ||||
| Forbindelser | Screwed | ||||
| Flanged | |||||
| Svejseende | |||||
| Universal or vertical / horizontal flow | UVH | H | H | VH | |
| ENP with Strainer | |||||
| C version with SLR | |||||
| Drain Cock Tapping | |||||
| Teknisk Litteratur | Literature for these products is available below | ||||
Note: SLR (Steam Lock Release) is not available on FT43 and FT44 DN80 / DN100 and all vertical versions of FT43, FT44 and FT47.
32 bar versions of all float traps are only provided with a thermostatic air vent.
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| FTGS14 Ball float steam trap | SB-P145-17 | 2 | 2.64 MB |
Teknisk information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materialer
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Vejledning til installation og vedligeholdelse
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Igangsættelse
- Operation
- Vedligeholdelse
- Spare parts
Vejledninger til dampteknik
Vejledninger forklarer principperne for damp og varmeoverførsel, specific to this product section.
Beregningsprogrammer
Det passende beregningsprogram, der hjælper designere og teknikere i at vælge og beregne de produkter, de har behov for.
CAD- tegninger
CAD-tegninger lader dig se præcis hvordan produktet er konstrueret. Du kan også indføre dem i dine egne skemaer.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders