Spirax Sarco Danmark
Fax: (45) 38 34 3858
Webmaster@dk.SpiraxSarco.com
http://www.SpiraxSarco.com/dk/
Balanced Pressure Steam Traps
Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures
- Excellent air venting characteristics during plant start-up and during normal operation.
- Large discharge capacities for their size.
- Robust design of the internals gives a good life expectancy.
Ikke alle produkter og service er til rådighed på alle markeder. Vælg dit Nationale Spirax Sarco Website or Kontakt Os for yderligere information.
Hvad gør jeg nu?
Find yderligere information Balanced Pressure Steam Traps i sektionerne forneden, eller kontakt os for yderliger assistance.
Kontakt os for teknisk rådgivning
- Hjælp til beregning og udvælgelse
- Aftal et besøg
- Svar og råd om produkter/anvendelser
- Obtaining quotes og bestillinger
Range Table
- Brass
- Carbonstål
- Rustfrit Stål
| Model | BPT | |||||||||
| 13A | 13AX | 13S | 13SX | 13UA | 13UAX | 13US | 13USX | |||
| Body Design Rating | PN16 | PN16 | PN16 | PN16 | PN16 | PN16 | PN16 | PN16 | ||
| Størrelse | DN8 - 1/4" | |||||||||
| DN15 - 1/2" | ||||||||||
| DN20 - 3/4" | ||||||||||
| DN25 - 1" | ||||||||||
| Forbindelser | Screwed | |||||||||
| Screwed Union Inlet | ||||||||||
| Svejseende | ||||||||||
| Butt Weld | ||||||||||
| Flanged | ||||||||||
| Snavssamler | Flat Type | |||||||||
| Cylindrical Type | ||||||||||
| Capsule Fill * | STD | |||||||||
| E | ||||||||||
| Internal Check Valve | ||||||||||
| Discharge Capacity | High | High | High | High | High | High | High | High | ||
| Valgfrit | Capsule Fill * | SUB | ||||||||
| NTS | ||||||||||
| F | ||||||||||
| G | ||||||||||
| Drænanordninger | ||||||||||
| Chrome Plated Finish | ||||||||||
| Teknisk Litteratur | Literature for these products is available below | |||||||||
Note, Capsule Fill and Operation - When placing an order always state capsule fill:
Standard Capsule - Is marked with 'STD' or 'E' for operation at approximately 12°C below steam saturation temperature.
Optionally - The capsule can be supplied for sub-cooled 'SUB' or 'F' operation at approximately 24°C below steam saturation temperature.
For critical applications the 'NTS' or 'G fill capsule should be selected which operates at approximately 4°C below steam saturation temperature.
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| Balanced pressure thermostatic steam traps for pressures up to 32 Bar | SB-S04-01 | 5 | 222 KB | |
| BPW 32 Balanced pressure wafer pattern steam trap | SB-P126-09 | 1 | 222 KB | |
| BT6-B Thermostatic Clean Steam Trap | SB-P180-36 | 1 | 222 KB | |
| By-pass trap | SB-P126-01 | 1 | 222 KB |
Teknisk information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materialer
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| BPC32 and BPC32Y Carbon Steel Balanced Pressure Thermostatic Steam Traps | TI-P005-01 | 4 | 689 KB | |
| BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps | TI-P005-10 | 1 | 256 KB | |
| BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap | TI-P124-08 | 2 | 152 KB | |
| BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps | TI-P005-03 | 4 | 276 KB | |
| BPT13 Brass Balanced Pressure Thermostatic Steam Trap | TI-P122-01 | 5 | 217 KB | |
| BPT13T and BPT13TGX Thermostatic Steam Traps | TI-P126-03 | 5 | 155 KB | |
| BPW32 Balanced Pressure Wafer Steam Trap | TI-P126-06 | 4 | 142 KB | |
| BT6-B Sanitary Balanced Pressure Thermostatic Steam Trap | TI-P180-30 | 2 | 279 KB | |
| BTM7 Stainless Steel Thermostatic Clean Steam Trap | TI-P180-11 | 10 | 265 KB | |
| BTS7 Stainless Steel Clean Steam Trap | TI-P180-03 | 5 | 61 KB | |
| MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap | TI-P125-08 | 8 | 574 KB |
Vejledning til installation og vedligeholdelse
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Igangsættelse
- Operation
- Vedligeholdelse
- Spare parts
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| BP503 DN50 Balanced Pressure Steam Trap | IM-P065-01 | 2 | 135 KB | |
| BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap | IM-P124-09 | 1 | 763 KB | |
| BPM21SL Stainless Steel Balanced Pressure Thermostatic Steam Trap | IM-P124-06 | 2 | 71 KB | |
| BPT13T and BPT13GX Balanced Pressure Thermostatic Steam Traps | IM-P126-05 | 4 | 138 KB | |
| BPW32 DN15, DN20 and DN25 Balanced Pressure Wafer Steam Trap | IM-P126-07 | 6 | 239 KB | |
| BT6-B Sanitary Balanced Pressure Thermostatic Steam Trap | IM-P180-31 | 3 | 255 KB | |
| BT6F Steam Trap | IM-P180-20 | 1 | 55 KB | |
| BTM7 and BTS7 Stainless Steel Thermostatic Clean Steam Traps | IM-P180-05 | 9 | 188 KB | |
| MST18 Steam Trap | IM-P125-06 | 2 | 230 KB | |
| MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap | IM-P125-07 | 6 | 223 KB | |
| SBP30 Sealed Balanced Pressure Thermostatic Steam Trap | IM-P120-04 | 2 | 74 KB |
Vejledninger til dampteknik
Vejledninger forklarer principperne for damp og varmeoverførsel, specific to this product section.
Beregningsprogrammer
Det passende beregningsprogram, der hjælper designere og teknikere i at vælge og beregne de produkter, de har behov for.
CAD- tegninger
CAD-tegninger lader dig se præcis hvordan produktet er konstrueret. Du kan også indføre dem i dine egne skemaer.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders