Spirax Sarco Danmark
Fax: (45) 38 34 3858
Webmaster@dk.SpiraxSarco.com
http://www.SpiraxSarco.com/dk/
Air Vents & Air Eliminators
Air vents & eliminators to suit your application such as;
- Automatic air vents
- Air vents for liquid systems
- Thermostatic air vents for steam systems
Avoid leaving air in the system or wasting steam by venting air accurately.
Ikke alle produkter og service er til rådighed på alle markeder. Vælg dit Nationale Spirax Sarco Website or Kontakt Os for yderligere information.
Hvad gør jeg nu?
Find yderligere information Air Vents & Air Eliminators i sektionerne forneden, eller kontakt os for yderliger assistance.
Kontakt os for teknisk rådgivning
- Hjælp til beregning og udvælgelse
- Aftal et besøg
- Svar og råd om produkter/anvendelser
- Obtaining quotes og bestillinger
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| Air vents for liquid systems | SB-S31-07 | 5 | 383 KB | |
| Automatic air vents for hot and cold water systems | SB-S31-06 | 4 | 383 KB | |
| Thermostatic air vents for steam systems up to 45 bar g | SB-S30-01 | 5 | 383 KB |
Teknisk information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materialer
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Vejledning til installation og vedligeholdelse
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Igangsættelse
- Operation
- Vedligeholdelse
- Spare parts
| Titel | Referencenummer | Udgivelse | Filstørrelse | |
|---|---|---|---|---|
| AE10S High Capacity Automatic Air and Gas Vent for Liquid Systems | IM-P149-13 | 1 | 100 KB | |
| AE14 Automatic Air Vents for Liquid Systems | IM-P149-06 | 6 | 114 KB | |
| AE44, AE44S, AE46 and AE46S Automatic Air and Gas Vents for Liquid Systems | IM-P149-12 | 3 | 777 KB | |
| AE50S Automatic Air and Gas Vent for Liquid Systems | IM-P017-11 | 3 | 67 KB | |
| AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vents for Liquid Systems 1/2, 3/4 | IM-P149-15 | 1 | 158 KB | |
| AV13 Air Vent for Steam Systems | IM-P010-07 | 7 | 239 KB | |
| AV45 Air Vent for Steam Systems | IM-P123-13 | 3 | 93 KB | |
| AVC32 Carbon Steel Air Vent for Steam Systems | IM-P123-14 | 3 | 220 KB | |
| AVM7 Stainless Steel Thermostatic Air Vent | IM-P123-23 | 4 | 222 KB | |
| AVS32 Stainless Steel Air Vent for Steam Systems | IM-P123-17 | 3 | 212 KB |
Vejledninger til dampteknik
Vejledninger forklarer principperne for damp og varmeoverførsel, specific to this product section.
CAD- tegninger
CAD-tegninger lader dig se præcis hvordan produktet er konstrueret. Du kan også indføre dem i dine egne skemaer.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders