Storage Calorifiers
Direct Acting Control System for Storage Calorifier (Flanged)
The components of a direct acting flanged temperature control on a storage calorifier:
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the installation from the supply steam |
| 2 | Strainer | to protect the installation from detritus |
| 3 | Hi-limit Valve | to protect the calorifier from an overtemperature |
| 4 | Control Valve | to control the flow of steam at the required pressure |
| 5 | Vacuum Breaker | to assist condensate removal from the steam coil at stall |
| 6 | Sensor Pocket | to allow the sensor to be withdrawn without draining the calorifier |
| 7 | Control System | to operate the control valve |
| 8 | Hi-limit Control System | to shut the hi-limit valve on an overtemperature condition |
| 9 | Sensor Pocket | to allow the sensor to be withdrawn without draining the calorifier |
| 10 | Hi-limit Actuator | to shut the hi-limit valve on an overtemperature condition |
| 11 - 15 inc. | Calorifier Steam Coil Steam Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 11, 15 | Isolating Valve | Bellows Sealed Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 2, 14 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Stainers & Filters | |
| 3, 4 | Control Valve | KA33 or KB33 | KA43, KB43 or KC43 | Control Valves | ||||
| 5 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 6, 9 | Sensor Pocket | Brass / Copper Sensor Pocket | Check Valves | |||||
| 7 | Self-acting Control | SA121, 122, 123 or 128 Sensor and Actuator | Self-acting Controls | |||||
| 8 | Control System | Type 130 Control System | Self-acting Controls | |||||
| 10 | High Limit Cut-out | HL10 High Limit Cut-out | Self-acting Controls | |||||
| 12 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 13 | Ball Float Steam Trap with Monitor | IFT53 | IFT54 | Steam Trap Performance Monitoring | ||||
Hvad gør jeg nu?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Få en aftale med Spirax Sarco om et besøg på dit anlæg
Ask us a question about this application