Pressure
Direct Acting, Remote Sensing, Pressure Reducing Station (Screwed)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 - 5 inc. | Separator Steam Trap Set | |
| 6 | Separator | to protect the installation from wet steam |
| 7 | Isolating Valve | to isolate the air vent for maintenance purposes |
| 8 | Strainer | to protect the reducing valve from detritus |
| 9 | Pressure Gauge | to monitor the upstream pressure of the reducing valve |
| 10 | Reducing Valve | to reduce the high pressure supply to a low pressure |
| 11 | Safety Valve | to protect the downstream equipment from overpressure |
| 12 | Water Seal Pot | to protect the reducing valve diaphragm from steam temperature |
| 13 | Pressure Gauge | to monitor the downstream pressure of the reducing valve |
| 14 | Isolating Valve | to isolate the reducing station from the supply steam |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 5, 7, 14 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 2 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 3 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 4, 8 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 6 | Separator | S2 | S1 | S5 | S6 | Separators & Insulation Jackets | ||
| 9, 13 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 10 | Pressure Reducing Valve | DRV7 | Pressure Reducing & Surplussing Valves | |||||
| 11 | Safety Valve | SV615 | SV73 | Safety Valves | ||||
| 12 | Water Seal Pot | Type WS4 Screwed Water Seal Pot | Pressure Reducing & Surplussing Valves | |||||
Hvad gør jeg nu?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Få en aftale med Spirax Sarco om et besøg på dit anlæg
Ask us a question about this application