Condensate Recovery
Drainage of Vacuum System to Atmosphere
Draining a vacuum system with a mechanical pump and atmospheric pressure.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 - 2 inc. | Isolation Valve | to isolate the pump from the vacuum system |
| 3 | Check Valve | to ensure directional flow through the pump |
| 4 | Condensate Pump | to drain the vacuum system of condensate |
| 5 | Check Valve | to create a backpressure to the pump |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 2 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 3, 5 | Disc Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 7 | Pump complete with Check Valves | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
Hvad gør jeg nu?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Få en aftale med Spirax Sarco om et besøg på dit anlæg
Ask us a question about this application