Pressure Reducing Stations

Filtered Steam for Sterilisation and Culinary use

Producing filtered steam from plant steam for culinary use or steriliser use.

Filtered Steam for Sterilisation and Culinary use
 

Component Descriptions

Part Component Function
1 Separator to protect the installation from wet steam
2 Ball Valve to isolate the installation from the steam supply
3 Strainer to protect the redcing valve from detritus
4 Pressure Gauge to monitor the supply pressure
5 Reducing Valve to reduce pressure for the process
6 Pressure Gauge to set the reducing valve pressure
7 Safety Valve to protect the downstream equipment from overpressure
8 Ball Valve to set the reducing valve pressure
9 Steam Filter to clean the steam to the required filtered standards
10 Sanitary Ball Valve to isolate the installation from the downstream system
11 & 15 inc. Ball Valve to isolate the installation from the downstream system
16 Thermodynamic Steam Trap to drain the filter of condensate
17 Sanitary Ball Valve to isolate the sample cooler from the supply
18 Sample Cooler to sample and test the steam quality
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Separator   S2 S1 S5, S7 S6, S8 Separators & Insulation Jackets
 
Part Component Spirax Sarco Reference Product details
2, 8, 11, 15 Ball Valve M10 Ball Valve Ball Valves
3, 12 Strainer Fig 12 Strainer Strainers & Filters
4, 6 Pressure Gauge 100 mm Diameter Pressure Gauge with / without 'U' or Ring Syphon pipe Pressure Gauges & Temperature Gauges
5 Pressure Reducing Valve DP27 Pressure Reducing Valve Pressure Reducing & Surplussing Valves
7 Safety Valve SV615 Safety Valves
9 Steam Filter CSF16 Clean Steam Filter Strainers & Filters
10, 17 Sanitary Ball Valve M70i Stainless Steel Ball Valve Ball Valves
13 Ball Float Steam Trap with Monitor FT14 Steam Trap Ball Float Steam Traps
16 Thermodynamic Steam Trap MST21 Stainless Steel Steam Trap Thermodynamic Steam Traps
18 Hygenic Sample Cooler SC20 Hygienic Sample Cooler Sample Coolers
14 Lift Check Valve LCV1 Check Valves