TDS Automatic Control
Continuous Monitoring - Steam Boilers (Type BCS3)
Products used for automatic TDS control of larger steam boilers with an internal continuous monitoring sensor.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Check Valve | to prevent backflow under abnormal conditions |
| 2 | TDS Control Valve | to regulate the flow of the blowdown water |
| 3 | Isolating Valve | to isolate the TDS control system from the blowdown line |
| 4 | Blowdown Controller | to control the operation of the TDS control valve |
| 5 | Probe Elbow | to accommodate the TDS sensor in the boiler |
| 6 | Conductivity Sensor | to monitor the conductivity of the boiler water |
| 7 | Sample Cooler | to check the condition of the sample |
| 8 | Remote Display Unit | to display the TDS reading at a remote position |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1 | Check Valve | DCV2 Wafer Check Valve | Check Valves | |
| 2 | TDS Control Valve | BCV30 Electrohydraulically Actuated or BCV31 Pneumatically Actuated Blowdown Valve | TDS Blowdown Controls | |
| 3 | Stop Valve | BSA Bellows Sealed Stop Valve | Bellows Sealed Stop Valve | |
| 4 | Controller | BC3100 Controller | TDS Blowdown Controls | |
| 5 | Probe Elbow | Spirax Sarco Probe Elbow PE1, PE2, PE3, PE4 or PE5 | ||
| 6 | Probe | CP30 Conductivity Probe | TDS Blowdown Controls | |
| 7 | Sample Cooler | SC20 Sample Cooler System (optional to BCS3 System) | Sample Coolers | |
| 8 | Remote Display Unit | DS1000 Digital Display Unit (optional) | TDS Blowdown Controls | |
For more information on the BCS3 Blowdown Control System go to our TDS Blowdown Controls page.
Hvad gør jeg nu?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Få en aftale med Spirax Sarco om et besøg på dit anlæg
Ask us a question about this application