Heat Recovery
Heat Recovery from TDS Control Systems
Products used for recovering heat from TDS control systems.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the heat exchanger from the secondary circuit |
| 2 | Isolating Valve | to isolate the heat exchanger from the secondary circuit |
| 3 | Strainer | to protect the circulating pump from detritus |
| 4 | Circulating Pump | to prevent boiling within the secondary water system |
| 5 | Plate Heat Exchanger | to remove the heat from the blowdown water |
| 6 | Drain Valve | to drain the secondary system for maintenance purposes |
| 7 | Temperature Sensor | to start the secondary pump during blowdown times |
| 8 | Pressure Gauge | to monitor the flash vessel pressure |
| 9 | Flash Vessel | to distribute the flash and high pressure blowdown |
| 10 | Safety Valve | to protect the system if the flash line blocks |
| 11 | Vacuum Breaker | to prevent back-syphoning of the feedtank water |
| 12 | Distribution Head | to efficiently eject the flash steam into the tank |
| 13 | Ball Float Steam Trap | to allow the blowdown water to drain to the heat exchanger |
| 14 | Drain Valve | to drain the flash vessel for maintenance purposes |
| 15 | Strainer | to protect the float trap from detritus |
| 16 | Isolating Valve | to isolate the heat exchanger from the flash vessel |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1, 2, 6, 14, 16 | Isolating Valve | M10 Ball Valve | Ball Valves | |
| 3, 15 | Strainer | Fig 1, 3, 12, 12SG, 14 'Y' Type, 16 or 16L | Strainers & Filters | |
| 4 | Pump | RP Type Recirculating Pump | TDS Blowdown Controls | |
| 5 | Heat Exchanger | HE Type Plate Heat Exchanger | TDS Blowdown Controls | |
| 7 | Thermostat | HTS3 Type Thermostat | TDS Blowdown Controls | |
| 8 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' Syphon | Strainers & Filters | |
| 9 | Flash Vessel | FV Type Flash Vessel | Flash Steam Recovery Vessels | |
| 10 | Safety Valve | SV73, 74, 604, 607 or SVL606 | Safety Valves | |
| 11 | Vacuum Breaker | VB14 or VB21 Vacuum Breaker | Vacuum Breakers | |
| 12 | Steam Distributor | SD Type Distributor | Steam Injectors | |
| 11 | Ball Float Steam Trap | IFT Ball Float Steam Trap with Monitor | Steam Trap Performance Monitoring | |
Hvad gør jeg nu?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Få en aftale med Spirax Sarco om et besøg på dit anlæg
Ask us a question about this application