Spirax Sarco Canada
Fax: (1) 905 660 5503
sales@spirax.ca
http://www.SpiraxSarco.com/ca/
BSA Cast Steel Bellow Sealed Stop Valves
No Drips... No Leaks
Zero Emissions
Environmentally Friendly
Maintenance Free
Robust & Long Life
Easy Operation
Our BSA Cast Steel Bellow Sealed Stop Valves are CRN APPROVED and suitable for use on a wide variety of industrial and process fluids, such as steam, air, thermal fluids, oil, hot water and cold water applications.
These valves are unaffected by vibration and will operate over a wide range of pressures and temperatures.
Ranging from 1/2” to 8” and rated up to ANSI 300 and Class 800; with flanged, screwed and socket-weld connections, there is a valve to meet most process applications.
Throttling plug versions are available for applications such as balancing lines, bypass lines and “crude” control valve substitution.
Isolation Applications Include: Steam and condensate, process fluids, hot & cold water systems, hot oil systems, toxic fluids, compressed air and other gases, water/glycol systems, and thermal fluid systems (e.g., Dowtherm*, Santotherm*, Thermex*, Therminal* and Uncon*).
Call 1-800-265-7747 or Email 'canadasales@spirax.ca' for information on our products & services.