Spirax Sarco Canada
Tel: (1) 905 660 5510
Fax: (1) 905 660 5503
sales@spirax.ca
http://www.SpiraxSarco.com/ca/
Fax: (1) 905 660 5503
sales@spirax.ca
http://www.SpiraxSarco.com/ca/
APT14 Automatic Pump Trap - NOW AVAILABLE IN CARBON STEEL
Since the APT14HC launch, the need of APT14SCH in carbon steelhas been identified for steam users in the OPC industry
where SG Iron is unacceptable.
The DN50x40 carbon steel APT14SHC automatic pump trap complements the already successful SG iron range of APT's. This product can also be used in general industrial and process markets where SGi ron is not allowed.
* FIG 14 Carbon Steel Strainer with 100 Mesh Screen on motive
* Dual certified (EN & ASTM) Carbon STeel body & cover
* High capacity up to 2800 kg/h pumping & 9000 kg/hr trapping
* Proven APT14HC Internals
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders