Traceamento de Vapor e Manifolds
Manifolds em Traceamento Crítico
Os componentes necessários no controle de traceamanto não crítico com manifolds.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the drain trap from the supply steam |
| 2 | Steam Condensate Manifold | to distribute steam to tracing lines |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Temperature Control Valve | to regulate the flow of steam through the tracer |
| 5 | Spiratec Sensor Chamber | to monitor the trap condition |
| 6 | Steam Tracing Steam Trap | to discharge condensate correctly |
| 7 | Pipeline Connector | to allow quick trap change during maintenance |
| 8 | Isolation Valve | to isolate the drain trap from the condensate system |
| 9 | Steam Condensate Manifold | to collect condensate from tracing lines |
| 10 | Steam Tracing Steam Trap | to discharge condensate correctly |
| 11 | Pipeline Connector | to allow quick trap change during maintenance |
| 12 | Spiratec Sensor Chamber | to monitor the trap condition |
| 13 | Isolation Valve | to drain the condensate manifold |
| 14 | Diffuser | to diffuse the condensate when draining to grade |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 2, 9 | Steam Condensate Manifold | Type MSC Steam Distribution / Condensate Collection Manifold with Piston Valves | Manifolds & Insulation Jackets | |
| 6, 10 | Thermodynamic Steam Trap | UTD30 Thermodynamic Steam Trap with Swivel Connector | Swivel Connectors & Traps | |
| 3 | Strainer | Fig 14 Cast Steel Strainer | Strainers & Filters | |
| 4 | Temperature Control Valve | TA10P Temperature Control Valve with Remote Sensor | Self-acting Controls | |
| 1, 8, 13 | Isolating Valve | A3S Bellows Sealed Stop Valve / RP31 / RP32 Piston Valve | Bellows Sealed Stop Valves or Piston Valves | |
| 7, 11 | Pipline Connector | PC3 or PC4 Connector | Swivel Connectors & Traps | |
| 5, 12 | Spiratec Sensor Chamber | ST162 Sensor Chamber | Steam Trap Performance Monitoring | |
| 14 | Diffuser | DF1 Diffuser | Diffusers | |
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application