Spirax Sarco Belgique
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/fre/
Purgeurs thermostatiques
Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures
- Excellent air venting characteristics during plant start-up and during normal operation.
- Large discharge capacities for their size.
- Robust design of the internals gives a good life expectancy.
Certains produits ne sont pas disponibles sur tous les marchés.
What do I do now?
Find further information on Purgeurs thermostatiques in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Brass
- Carbon Steel
- Stainless Steel
| Model | BPT | |||||||||
| 13A | 13AX | 13S | 13SX | 13UA | 13UAX | 13US | 13USX | |||
| Body Design Rating | PN16 | PN16 | PN16 | PN16 | PN16 | PN16 | PN16 | PN16 | ||
| Sizes | DN8 - 1/4" | |||||||||
| DN15 - 1/2" | ||||||||||
| DN20 - 3/4" | ||||||||||
| DN25 - 1" | ||||||||||
| Connections | Screwed | |||||||||
| Screwed Union Inlet | ||||||||||
| Socket Weld | ||||||||||
| Butt Weld | ||||||||||
| Flanged | ||||||||||
| Strainer | Flat Type | |||||||||
| Cylindrical Type | ||||||||||
| Capsule Fill * | STD | |||||||||
| E | ||||||||||
| Internal Check Valve | ||||||||||
| Discharge Capacity | High | High | High | High | High | High | High | High | ||
| Optional | Capsule Fill * | SUB | ||||||||
| NTS | ||||||||||
| F | ||||||||||
| G | ||||||||||
| Blowdown Valve | ||||||||||
| Chrome Plated Finish | ||||||||||
| Technical Literature | Literature for these products is available below | |||||||||
Note, Capsule Fill and Operation - When placing an order always state capsule fill:
Standard Capsule - Is marked with 'STD' or 'E' for operation at approximately 12°C below steam saturation temperature.
Optionally - The capsule can be supplied for sub-cooled 'SUB' or 'F' operation at approximately 24°C below steam saturation temperature.
For critical applications the 'NTS' or 'G fill capsule should be selected which operates at approximately 4°C below steam saturation temperature.
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
![]() |
BPW 32 Balanced pressure wafer pattern steam trap | SB-P126-09 | 1 | 455 KB | |
![]() |
BT6-B Thermostatic Clean Steam Trap | SB-P180-36 | 1 | 469 KB | |
![]() |
By-pass trap | SB-P126-01 | 1 | 268 KB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders