Spirax Sarco Belgique
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/fre/
Products
Here are just a few of the many products and systems that we currently supply to paper and board related industries.
- SPIRA-TROL General Service Control Valve
- DIVA Flowmeter
- EasiHeat™ Engineered Systems for Process Hot Water
SPIRA-TROL General Service Control Valve
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI. Available with a range of pneumatic or electric actuators.
We offer a full range of two and three port globe valves and instrumentation for the control of flow, pressure and temperature.
Go to our Control Valves product page for more information.
DIVA Flowmeter
The Direct In-line Variable Area flowmeter (DIVA) is suitable for flow control applications as well as straightforward steam flowmetering and energy management.
The low cost integrated unit offers high turndown and simple digital commissioning without the need for additional equipment or DP transmitters.
Go to our DIVA Flowmeters product page for more information.
EasiHeat™ Engineered Systems for Process Hot Water
The EasiHeat™ compact steam heat exchange unit covers a wide range of domestic and process hot water duties from 110 kW to 1800 kW.
The skid mounted core unit incorporates precisely matched components based around an Alfa Laval TS6M plate heat exchanger.
Bespoke packaged systems are also available rated up to a maximum of 10 mW for special requirements.
Go to our Heat Exchangers product page for more information.
Condensate Contamination Detection System
Process condensate is an important source of energy, water and boiler chemical savings.
The CCD system monitors the conductivity of condensate being returned to the boiler and diverts contaminated condensate to drain or to heat recovery.
Go to our Feedtanks product page for more information.
FT44 / FT47 Ball Float Steam Trap
The FT44 is a carbon steel ball float steam trap with integral automatic air venting facility and the option of a manually adjustable needle valve for use as a steam lock release, designated FT44-C. Available in sizes DN15 - DN50, DN80 and DN100.
The FT47 is an SG iron ball float steam trap with integral automatic air venting facility and the option of a manually adjustable needle valve for use as a steam lock release designated FT47-C. Available in sizes DN15 - DN50.
Go to our Ball Float Steam Traps product page for more information.
Flash Vessel Type FV
Suitable for condensate flash steam applications, the Spirax Sarco flash vessel Type FV is Designed and constructed in compliance with the European Pressure Equipment Regulations 97 / 23 / EC. Available in a range of sizes, the maximum design conditions are 14 bar g at 198°C.
Go to our Flash Steam Recovery Vessels product page for more information.