Spirax Sarco Belgique
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/fre/
Products
Here are just a few of the many products and systems that we currently supply to food and beverage related industries.
BT6 Balanced Pressure Steam Trap
The BT6 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including steam barriers, CIP/SIP and process vessel drainage, sterilisers and autoclaves, and culinary steam mains drainage. The body is crevice free, self draining and available with a surface finish of up to 0.4 µm (16 micro-inch Ra). A high capacity version is available.
Go to our Balanced Pressure Steam Traps product page for more information.
STERI-TROL Control Valve & Positioner
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in food, brewing and beverages industries. The 3A's and EHEDG design has FDA approved seals and is available with all industry standard connections and certification.
Go to our Control Valves and Positioners, Controllers & Sensors product pages for more information.
EasiHeat™
This compact steam heat exchange unit covers a wide range of domestic and process hot water duties from 110 kW to 1 800 kW. The skid mounted core unit, which occupies only 1.2 m3 of space, incorporates precisely matched components based around an Alfa Laval TS6M plate heat exchanger.
Go to our Heat Exchangers product page for more information.
FTS14 Ball Float Steam Trap
The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar. The trap offers excellent corrosion resistance and a positive aesthetic appearance. It is suitable for sterilisers, autoclaves, process vessels and heat exchangers.
Go to our Ball Float Steam Traps product page for more information.
DIVA Flowmeter
The Spirax Sarco Direct In-line Variable Area flowmeter (DIVA) has been designed as an ideal system for any steam energy management scheme or steam flowmetering application, from monitoring and targeting initiatives to control applications. The low cost integrated unit offers high turndown and simple digital commissioning without the need for additional equipment or DP transmitters.
Go to our DIVA Flowmeters product page for more information.
Condensate Contamination Detection System
Process condensate is an important source of energy, water and boiler chemical savings. The CCD system monitors the conductivity of condensate being returned to the boiler and diverts contaminated condensate to drain.
Go to our Feedtanks product page for more information.