Spirax Sarco Belgique
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/fre/
Applications
Here is just a small selection of the solutions we can provide for hospitals. However there is no limit to the expertise we can provide as each solution is tailored to suit your individual requirements. To ask a question or arrange a visit to your plant, please follow the contacts link below.
- Domestic Hot Water Generation
- Pressure Reduction of Filtered Plant Steam
- Indirect Humidification
- Autoclave (filtered steam supply)
- Filtered Steam
Domestic Hot Water Generation
- The compact skid mounted Easiheat™ is a packaged solution to your heat exchange requirements.
- The unit shown above incorporates fully matched components and provides instantaneous hot water at stable temperatures, removing the need for a secondary circuit buffer tank.
- Spirax Sarco can also offer bespoke hot water heating packages for requirements up to 4.2 MW, or 10 MW for special requirements.
Pressure Reduction of Filtered Plant Steam
- Pressure reduction may be required for sterilisers, autoclaves and humidifiers.
- Spirax Sarco produce a range of direct acting pressure reducing valves suitable for the task, the SRV461 and SRV463 (all wetted parts 316L) and SRV66 (all 316L construction).
Indirect Humidification
Heated air coming off air handling units may require humidification to keep it within set limits e.g 40 and 60% RH.
Humidification may be carried out directly; or indirectly (below), using steam to heat purified water, with the result that the air is humidified using clean steam.
Autoclave (filtered steam supply)
- Products shown include the Spirax Sarco CSF16 steam filter, BTD52L thermodynamic steam trap for clean or filtered steam mains drainage, M60 isolation valve, BT6 thermostatic balanced pressure trap in 316L stainless steel, FTS14 stainless steel ball float trap for process drainage, SRV66 safety valve for clean service. The BTM7 maintainable thermostatic trap is shown being used as an air vent.
- A clean steam generator may be used to supply clean steam to the autoclave body. The jacket may still be supplied with plant steam.
Filtered steam
A CSF16 stainless steel steam filter is shown. Spirax Sarco offer a full range of products for clean service.
Clean Steam Generation
Spirax Sarco are also able to supply packaged systems for clean steam generation. Plant steam is used to supply a heat exchanger generating clean steam from clean, deionised or RO feedwater.
Shown here are M60 ball valves for clean steam, stainless steel SRV6 for pressure reduction, 1808 clean steam separator and BTD52L thermodynamic steam traps for clean service.
Ironers and Calenders
Ironers vary greatly in construction but in all cases proper condensate and air removal are vital for maximum output. Thermostatic traps or ball float thermostatic traps with a steam lock release can be used.
Air Heater Battery
The air handling units for clean areas will have a system of high-integrity filters which are designed to remove dust and other contaminants. A basic unit is shown.
The condensate removal equipment required for an air handling unit will vary according to process conditions. Where the steam pressure is likely to fall below the total back pressure imposed by the condensate return system the exchanger may 'stall' and begin to flood. The steam powered APT14 automatic pump trap shown here is designed to switch from trapping mode to active pumping mode under stall conditions, to ensure the air heater battery remains drained. This safeguards efficiency and prevents damage and waterhammer.
Whatever your steam system requirement
Spirax Sarco have experienced engineers available to offer information about our capability in your industry.
Arrange a visit to your plant by Spirax Sarco
Ask us a question about our products and services