Spirax Sarco België
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/dut/
Thermodynamische condenspotten
- Thermodynamic steam traps combine reliability, simplicity and efficiency of operation.
- With just one moving part - a hardened stainless steel disc - they give a blast discharge with clean, tight shut-off.
- Able to withstand superheat, waterhammer, corrosive condensate, freezing and vibration.
- The TD trap is the first choice for removal of condensate from steam distribution systems.
Niet alle producten zijn beschikbaar in alle markten. Kies uw Nationale Spirax-Sarco Website of Contacteer ons voor meer informatie.
What do I do now?
Find further information on Thermodynamische condenspotten in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Steel
- Stainless Steel
- Alloy Steel
| Model | TD42 | |||
| S2LC | S2 | S3 | ||
| Maximum Operating Pressure | 42 bar | 42 bar | 42 bar | |
| Body Rating | PN16 | |||
| PN40 | ||||
| PN63 | ||||
| PN100 | ||||
| PN250 | ||||
| ANSI 300 | ||||
| ANSI 600 | ||||
| Sizes | 1/4" | |||
| 3/8" | ||||
| DN15 1/2" | ||||
| DN20 3/4" | ||||
| DN25 1" | ||||
| ENP Finish | ||||
| Low Capacity Internals | Standard | |||
| Optional | ||||
| Connections | Screwed | |||
| Socket Weld | ||||
| Butt Weld | ||||
| Flanged | ||||
| Integral Strainers | ||||
| Blowdown Valve Option | ||||
| Replaceable Seat | ||||
| Insulating Cover | Standard | |||
| Optional | ||||
| Technical Literature | Literature for these products is available below | |||
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders