Spirax Sarco België
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/dut/
Bimetaal condenspotten
Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which utilise sensible heat.
- The most robust of all the thermostatic steam traps.
- Able to withstand waterhammer and corrosive condensate
Niet alle producten zijn beschikbaar in alle markten. Kies uw Nationale Spirax-Sarco Website of Contacteer ons voor meer informatie.
What do I do now?
Find further information on Bimetaal condenspotten in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
| Model | HP45 | |
| Material - Working Internals | Stainless Steel | |
| Body Design Rating | Class 900 (PN150) | |
| Sizes | DN8 - 1/4" | |
| DN10 - 3/8" | ||
| DN15 - 1/2" | ||
| DN20 - 3/4" | ||
| DN25 - 1/2" | ||
| DN25 - 1" | ||
| DN40 - 1 1/2" | ||
| DN50 - 2" | ||
| DN80 - 3" | ||
| DN100 - 4" | ||
| Connections | Flanged | |
| Screwed | ||
| Butt Weld | ||
| Socket Weld | ||
| Integral Strainer | ||
| Built-in Check Valve | ||
| Built-in Erosion Deflector | ||
| Discharge Capacity | Medium | |
| Optional | Blowdown Valve | |
| Technical Literature | Literature for these products is available below | |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| ABL - BYVAP bimetaalcondenspot - PN64/100 | IM-P-623-05 | 461 KB | |||
| HP45 - BYVAP bimetaalcondenspot - PN150 | IM-P-623-03 | 318 KB | |||
| HP80 / HP100 / HP150 / HP210 - BYVAP bimetaalcondenspot - PN250 / PN420 | IM-P-623-04 | 306 KB | |||
| PBX - BYVAP bimetaalcondenspot - | IM-P-626-01 | 136 KB | |||
| SMC32 / SMC32F / SMC32Y / SMC32YF - Thermostatische condenspot - Bimetaal - Lichaam in gietstaal PN40 | IM-P-076-09 | 268 KB | |||
| SP80 / SP100 - BYVAP bimetaalcondenspot - PN64/100 | IM-P-624-01 | 336 KB | |||
![]() |
HP80, HP100, HP150 and HP210 Series Bimetallic Steam Traps | IM-P623-04 | 5 | 499 KB | |
![]() |
SM45 Bimetallic Steam Trap | IM-P025-02 | 2 | 104 KB | |
![]() |
SMC32, SMC32F, SMC32Y and SMC32YF Carbon Steel Bimetallic Steam Traps | IM-P076-09 | 4 | 892 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders