Filters

Fig 1 and Fig 12

High efficiency steam strainers & filters for better quality steam.

  • Designed to remove solid particles from the steam supply.
  • Reduce levels of contamination.
  • Maintain quality of end product
Information icon

Niet alle producten zijn beschikbaar in alle markten.  Kies uw Nationale Spirax-Sarco Website of Contacteer ons voor meer informatie.

What do I do now?

Find further information on Filters in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

Range Table

Strainer type Fig 1 Fig 4 Fig 5 Fig 3 Fig 6 Fig 12
Body design rating PN16 PN16 PN16 PN25 PN25 PN25
Size DN8 1/4"            
DN10 3/8"          
DN15 1/2"  
DN20 3/4"  
DN25 1"      
DN32 1 1/4"        
DN40 1 1/2"        
DN50 2"        
DN65 2 1/2"        
DN80 3"        
DN100 4"          
DN125 5"            
DN150 6"            
DN200 8"            
DN250 10"            
Connections Screwed  
Socket Weld            
Flanged EN          
ANSI          
JIS/KS            
Geometry 'Y'      
Angle        
Straight          
Pot            
Strainer options
Blowdown / drain valve
3.1 certification            
Standard screens in stainless steel
Perforations 0.8mm
DN8 to DN80
1.6mm
DN100 to DN200
         
3.0mm            
Optional screens in stainless steel
Perforations 1.6mm
DN8 to DN80
3.0mm
DN8 to DN200
Mesh 40, 100, 200
Optional screens in monel
Perforations 0.8mm
DN8 to DN80
1.6mm
DN100 to DN200
           
3.0mm
DN8 to DN200
Mesh 100
Technical Literature Literature for these products is available below
Arrow Top
 

Sales Brochures

Our brochures typically contain the concept, customer benefits and key features of the product.

Title Reference Number Issue File Size
PDF CSF16 Clean Service Filters SB-P185-12 1 1.84 MB
PDF Pipeline strainers for steam, liquids and gases SB-S60-01 6 595 KB
Arrow Top
 

Technical Information

Use our technical information sheets for a full technical specification of the product. They typically include:

  • Pressure/temperature limits
  • Materials
  • Sizes & connections
  • Dimensions & weights
  • Capacity charts
  • Ordering information
Title Reference Number Issue File Size
PDF CSF16 - Filter - RVS - Filterelement uit gesinterd roestvast staal TI-P-185-01 203 KB
PDF F1 / F12 - Y-filter in messing / brons TI-P-164-02 496 KB
PDF F12SG - Nodulair gietijzeren Y-filter TI-P-163-01 306 KB
PDF F13 - Gietijzeren Y-filter TI-P-063-01 67 KB
PDF F14HP - Stalen Y-filter TI-P-169-03 311 KB
PDF F16HP - Roestvrijstalen Y-filter TI-P-169-08 110 KB
PDF F16L - Roestvrijstalen Y-filter TI-P-160-01 178 KB
PDF F1738 - Stalen Y-filter TI-P-162-01 181 KB
PDF F18HP - Gelegeerd Stalen Y-filter TI-P-162-03 140 KB
PDF F33 - Gietijzeren filter TI-S-060-03 192 KB
PDF F34 - Stalen Y-filter TI-P-064-01 259 KB
PDF F34-ASTM - Stalen Y-filter TI-P-064-02 183 KB
PDF F34HP-ASME 600 - Stalen Y-filter TI-P-168-01 131 KB
PDF F36 - Roestvrijstalen filter TI-P-160-02 118 KB
PDF F3616-ASTM - Y-filter- roestvast staal - ASTM TI-P-160-04 128 KB
PDF F3616-DIN - Y-filter- roestvast staal - DIN TI-P-160-05 245 KB
PDF F36HP - Roestvrijstalen filter TI-P-160-11 123 KB
PDF F37 - Nodulair gietijzeren filter TI-P-081-01 209 KB
PDF F3716 - Y-Filter - Nodulair gietijzer - PN16 TI-P-081-03 167 KB
PDF CSF16 and CSF16T Stainless Steel Steam Filters TI-P185-01 12 631 KB
PDF CSF16 and CSF16T Stainless Steel Sterile Air Filters TI-P185-11 2 904 KB
PDF Fig 1 and Fig 12 Brass and Bronze Strainers TI-P164-02 6 98 KB
PDF Fig 12 SG Iron Strainer TI-P163-01 7 487 KB
PDF Fig 13 Cast Iron Strainer TI-P063-01 3 90 KB
PDF Fig 14 Carbon Steel Strainer TI-P063-02 6 123 KB
PDF Fig 14HP Carbon Steel Strainer TI-P169-03 1 93 KB
PDF Fig 16 and Fig 16L Austenitic Stainless Steel Strainers TI-P160-01 7 110 KB
PDF Fig 16HP Stainless Steel Strainer TI-P169-08 1 471 KB
PDF Fig 1738 Carbon Steel Strainer TI-P162-01 8 114 KB
PDF Fig 18HP Alloy Steel Strainer TI-P162-03 1 614 KB
PDF Fig 3 Bronze Strainer TI-P021-01 6 168 KB
PDF Fig 3 Bronze Strainer for the Admiralty TI-P021-02 5 175 KB
PDF Fig 33 Cast Iron Strainer TI-S60-03 6 222 KB
PDF Fig 34 Carbon Steel Strainer - ASTM Material TI-P064-02 10 109 KB
PDF Fig 34 Carbon Steel Strainer - EN Material TI-P064-01 9 111 KB
PDF Fig 34HP Carbon Steel Strainer TI-P168-01 1 629 KB
PDF Fig 36 Austenitic Stainless Steel Strainer TI-P160-02 10 95 KB
PDF Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material TI-P160-04 9 499 KB
PDF Fig 3616 Austenitic Stainless Steel Strainer - DIN Material TI-P160-05 8 84 KB
PDF Fig 36HP Stainless Steel Strainer TI-P160-11 2 181 KB
PDF Fig 37 SG Iron Strainer TI-P081-01 9 293 KB
PDF Fig 3716 SG Iron Strainer - DIN Material TI-P081-03 7 486 KB
PDF Fig 4, Fig 5 and Fig 6 Brass Strainers TI-P164-01 5 106 KB
PDF Fig 7 Carbon Steel Strainer TI-P063-03 7 470 KB
PDF Fig TP1 and Fig TP2 Stainless Steel Temporary Cone Shaped Strainers TI-P169-06 1 588 KB
PDF Pressure Drop Information (Resistance to Flow of Water) for Strainers TI-S60-21 2 95 KB
Arrow Top
 

Installation & Maintenance Instructions

Clear & accurate guidelines on installation & maintenance. They typically include:

  • General safety information
  • General product information
  • Installation
  • Commissioning
  • Operation
  • Maintenance
  • Spare parts
Title Reference Number Issue File Size
PDF CSF16 - Filter - RVS - Filterelement uit gesinterd roestvast staal IM-P-185-02 455 KB
PDF F1 / F12 / F13 / F14 / F16 / F16L /F16HP - Filter IM-S-060-17 387 KB
PDF F3 / F7 / F33 / F34 / F34HP / F36 / F36HP / F3616 / F37 / F3716 / F1738 - Filter IM-S-060-18 578 KB
PDF CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters IM-P185-02 9 1.32 MB
PDF Fig 1, Fig 12, Fig 13, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers IM-S60-17 8 820 KB
PDF Fig 18HP Butt Weld Strainer IM-P162-04 1 659 KB
PDF Fig 3, 7, 33, 34, 34HP, 36, 36HP, 3616, 37 and Fig 3716 Flanged Strainers IM-S60-18 8 914 KB
PDF Fig 4, Fig 5 and Fig 6 Screwed Strainers IM-S60-19 2 112 KB
PDF Fig TP1 and Fig TP2 Temporary Cone Shaped Strainers IM-P169-07 1 789 KB
Arrow Top
 
World Icon

Steam Engineering Tutorials

Tutorials explaining the principles of steam and heat transfer, specific to this product section.

Arrow Top
 
World Icon

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders