Spirax Sarco België
Fax: +32 (0) 9 244 67 20
Info@be.SpiraxSarco.com
http://www.SpiraxSarco.com/be/dut/
Products
Here are just a few of the many products and systems that we currently supply to breweries and to original equipment manufacturers for the industry.
EasiHeat™
The EasiHeat™ is a complete, compact steam heat exchange solution for process and hot water heating. Applications within a brewery include:
- Process hot water production
- Domestic hot water production
- Water for washdown
- Water for CIP
- Water for sterilisation
Go to our Heat Exchangers product page for more information.
DIVA Flowmeter
The direct in-line variable area flowmeter (DIVA) provides the ideal system for any steam energy management scheme or flowmetering application, from monitoring and targeting to control applications.
The low cost integrated unit offers simple digital commissioning and removes the need for additional equipment or DP transmitters.
Go to our DIVA Flowmeters product page for more information.
FTS14 Ball Float Steam Trap
The requirement for 316 stainless steel is gradually being extended to secondary side media such as steam and hot water.
Products like the FTS14 satisfy regulatory demands and can also contribute towards the aesthetic appearance of the brewery.
Go to our Ball Float Steam Traps product page for more information.